Air-conditioning Systems

Products | Multi Systems

Smaller Range Larger Range

Industry-leading COP and System Flexibility

Highly efficient, ultra-quiet operation, low power consumption...

Our Power Multi systems utilize the innovative technologies developed for the Power Inverter series, giving Power Multi units the same industry-leading COP (co-efficient of performance) classification. These highly efficient systems offer the merits of flexible installation, energy savings and ultra-quiet operation, all combined with the performance reliability and quality promised in the Mitsubishi Electric name.


Indoor unit Line-up of CITYMULTI R410A Series
R410A
Model Name Capacity(kw) / HP
P20 P25 P32 P40 P50 P63 P71 P80 P100 P125 P140 P200 P250
0.8HP 1.0HP 1.3HP 1.6HP 2.0HP 2.5HP 2.8HP 3.2HP 4.0HP 5.0HP 5.6HP 8.0HP 10.0HP
Ceiling Concealed
PEFY-P-
VML-E
PEFY-P-
VMH-E
PEFY-P-
VMM-E
PEFY-P-
VMH-E-F
Ceiling mounted
PDFY-P-
VM-E
Cassette ceiling
PMFY-P-
VBM-E
PLFY-P-
VLMD-E
   
PLFY-P-
VCM-E
PLFY-P-
VAM-E
Ceiling suspended
PCFY-P-
VGM-E
Wall mounted
PKFY-P-
VAM-E
                     
PKFY-P-
VGM-E
                   
Floor standing
PFFY-P-
VLEM-E
PFFY-P-
VLRM-E

Outdoor unit Line-up of CITYMULTI R410A Series

Model Name Capacity(kw) / HP
P100 P125 P140 P200 P250 P300 P350 P400 P450 P500 P550 P600 P650
4HP 5HP 6HP 8HP 10HP 12HP 14HP 16HP 18HP 20HP 22HP 24HP 26HP
CITYMULTI S Series
     
CITYMULTI Y Series
     
CITYMULTI R2 Series
     
CITYMULTI WR2 Series

Model Name Capacity(kw) / HP
P700 P750 P800 P850 P900 P950 P1000 P1050 P1100 P1150 P1200 P1250
28HP 30HP 32HP 34HP 36HP 38HP 40HP 42HP 44HP 46HP 48HP 50HP
CITYMULTI Y Series
Page top