|
|

 |

 |
The Power Inverter system can reduce power consumption by as much as 70% compared to a models introduced in the late 1990s. |
 |
 |

| Coefficient of Performance(COP) |
The COP of Mr. Slim models has been improved by an average of 38% compared to non-inverter models (4-way cassette type). |
 |
 |
| Increased Cooling&Heating Power |
The cooling&heating capacittes of the Power Inverter models at maximum operating speed has been improved by as much as 33% compared to recent models in the market. |
 |
 |

The adoption of a 3-phase power supply has achieved a dramatic reduction in required operating current for the outdoor unit. The systems are compliant with the European electromagnetic compatibility standards. |
 |
 |

Efficient operation at lower speeds is now possible. Energy loss is reduced since the repeated on/off operation of non-inverter models is eliminated. This simultaneously increases comfort and decreases power consumption. |
 |
 |

| Longer Refrigerant Piping Lengths |
A maximum refrigerant pipe length of 120 meters is possible with the filling of additional refrigerant. Selecting installation layouts has never been easier. |
 |
 |

| Cleaning-free Pipe Technology |
All models in the series are compatible with Mitsubishi Electric's original Cleaning-free Pipe technology, which enables the reuse of existing piping. This saves on materials waste as well as installation time and expenses. |
 |
 |

Outdoor units are equipped with the latest technologies and features to ensure ultra-quiet operation. |
 |
 |

The front panel detaches easily to provide access to the airflow vents without special tools, making self-maintenance simple and quick. Regular cleaning is recommended to ensure maximum operation efficiency and energy savings over the lifetime of the product. |
 |
 |

| Anti-allergy Enzyme Filter |
This optional anti-allergen filter uses artificial enzymes to decompose dead mites, pollen and other allergens commonly found in room air, to create a cleaner, healthier air supply. |
 |
 |

Air outlets are located at the top and bottom of the unit. The upper vane angle has five different settings to control and distribute airflow evenly throughout the room. In heating mode, warm air is directed to the floor level. |
 |
 |
 |
 |

A special mode suited to personal comfort. Recall preferred (preset) temperatures with the press of a single button on the remote controller, or switch back to the previous temperature setting by pressing the button again. |
 |
 |

| Sophisticated Design - Slim and Powerful |
The Glossy Pure White color compliments any room decor. When not in use, both upper and lower air outlets are closed, flush with the surrounding surfaces. Slim and trim, the body size is ideal for installation in any room. |
 |
 |

| Trouble-free Installation and Maintenance |
An original installation plate simplifies leveling and prevents damaging the wall surface. Should a problem occur, although rare, an automatic diagnostics function, trouble log recall mode and other helpful functions allow easy maintenance. |
 |
 |
 |
|