Air-conditioning Systems

Technologies | Control

Advanced Technologies for Easy Operation

Dependable and stress-free operation, easy-set functions, easy-to-read displays, other innovative control technologies...

Our research and development of new control technologies is a continual process, as we strive to further simplify operation and control. Some ideas are simple but practical. For example, one recent development is a multi-language operations display for use in international hotels and offices, an industry first.

 Dot Matrix Liquid-crystal Display  

An increased display area size with larger icons and characters provide for at-a-glance visual check of operation and control status.
illustration

Operation Control Functions 

 Temperature Range Settings 

Upper and lower temperature limits can be set to prevent excessive cooling or heating, which leads to greater comfort and energy savings.

 Auto-off Timer 

Our air conditioners can be set to turn-off automatically at a particular time when operation is unnecessary, such as after falling asleep, to save on electricity costs.

 Operation Lock-in 

The remote-control unit can be set to prevent unauthorized changing of the desired settings. Only the On/Off button can be used.

 Multi-language Display 

An industry-first, the remote-control unit display can be configured to show operation information in one of eight languages (i.e., English, Spanish, Italian, German, French, Russian, Chinese or Japanese).
illustration

 Weekly Timer 

A weekly timer function allows the registration of up to eight different temperature/time patterns for each calendar day, permitting regulation of temperature settings for various time periods and on/off control.

 Easy Maintenance Function  
(Mr. Slim Power Inverter Series Only)

Operation information for indoor and outdoor units can be checked via the remote control unit. Operation frequency can also be adjusted, which makes the inspection process smoother. These features help to drastically reduce maintenance work.

 Remote Operation and Monitoring 

Mitsubishi Electric has integrated multiple air-conditioner control, monitoring and self-diagnostics via the Internet. Remote control of air-conditioner operations via mobile phone will soon be available.
Page top