 |
Compatible with MD,
CD, CD-R & CD-RW in 1DIN |
 |
Single Center Slot of Two types
of DISC |
 |
8 /12 cm CD Direct Loading |
 |
Direct Slot-in power loading and
power eject |
 |
Shock proof memory (16Mbit D-RAM)
|
 |
Any time Eject function |
 |
Equipped with embedded OS "Windows
CE" |
 |
Automatic servo adjustment for optimum tracking and
focus operation |
 |
Double insertion protection & improper insertion protection
|
 |
Simple 5 line interface and Mitsubishi Bus interface |
 |
Analog signal output, Digital signal output (IEC-958)
|
 |
Weight : 550g |
 |
Size : 150 (W) x 38.5 (H) x 126 (D)
|