 |
Direct slot-in, power
load / eject function (No magazine) |
 |
Small & Short size for 1 DIN chassis |
 |
6 disc continuous / random / repeat
play |
 |
Rapid disc change action |
 |
Shock proof memory |
 |
Automatic servo adjustment for optimum
servo operation |
 |
Capable of playing : CD-R, CD-RW,
CD-Text, Multi-session |
 |
Audio output : 2ch (analog), IEC-958
(digital) |
 |
Weight : 930g |
 |
Size : 156.5 (W) x 47.5 (H) x 142
(D) |