Automotive Equipment Products
Safety & Security
Automobiles are benefiting from radar and sensor technologies developed by Mitsubishi Electric for a broad range of business applications. We are working on preventive safety and security devices that monitor the full perimeter of automobiles.  
 
 
 
Millimeter-wave Radar Image Processing Camera
Detecting vehicles 1~200 meters away, this millimeter-wave radar showcases a good example of integration of our aero/outer space radar and automotive technologies. Image01
Image02
Image03
This camera recognizes the traffic lanes ahead through image processing and outputs the horizontal position of the vehicle and the curvature of the road on a real-time basis.
   
Detail Detail
PAGE TOP
High Intensity Discharge (HID) Ballast/ Auto Leveling System Airbag Control Unit
The fifth generation ballast installed with the discharged headlamp features brightness three times stronger than halogen lamps. The auto leveling system enables ultrasonic-incorporated, super-precision measurement of the vehicle tilt and it is very easy to install in the car.
Image04
Designed to minimize airbag risks, our airbag control unit incorporates sensors to detect front and side impacts as well as passengers’ and driver’s weight.
Image05
   
Detail Detail
PAGE TOP
Electronic Key System
Our electronic key system offers both convenient remote keyless entry and security against theft through use of the laser-encrypted key which incorporates our advanced encryption and wireless communication technologies.
Image06
PAGE TOP