 |
 |
| HID headlamp adopts a gas discharge bulb,
which is light-controlled by a computer unit. The advantages
compared to conventional halogen headlamps are: |
 |
 |
Brightness - twice as
bright |
 |
Life - four times longer |
 |
Power consumption - 40% less |
|
 |
| Broad and bright beam pattern makes driving
in nighttime and rainy weather much more easier. |
 |
|
 |
 |
 |
 |
 |
Specifications of Control Unit
HID control unit consists of ECU and igniter
with socket. |
 |
| ECU: |
Supplies power to bulb to keep constant
brightness. Thin (20mm) and light-weight design realizes
easy mounting. |
| Igniter with socket: |
Generates high-voltage ignition
pulse to start lighting. Integration of igniter and socket
for bulb makes its volume much smaller. This also makes
it possible to apply this system to HID bulb D1 type. |
|
 |
 |
 |
| |
ECU |
Igniter |
| Dimensions |
89x74x20mm |
47x46x24mm |
| Volume |
130cm3 |
33cm3 |
| Weight |
220g |
90g |
|
|
 |
 |
Compatible with HID bulb D1 type
This ECU can also light HID bulb D1
type (ignitor built in). |
 |
|
 |
 |
 |