| |
 |
 |
| Network Interface |
1000BASE-T |
16 ports max. |
- |
| PON Interface |
Complies with IEEE802.3ah |
16 ports max. |
1 port |
| Transmission Capacity |
1Gbps |
1Gbps |
| Transmission Range |
Up to 20km |
Selectable: up to 10km or up to 20km |
| Split Ratio |
32 max.
(1 OLT can access up to 512 ONUs) |
- |
| User Interfaces |
10/100BASE-TX or 10/100/1000BASE-T |
- |
1 port |
| Monitor & Control Interfaces |
10/100BASE-TX |
1 port |
- |
| RS232C |
1 port |
- |
| Monitor & Control Functions |
SNMP & Telnet fitted |
- |
| Construction |
19-inch rack: 4U |
Free-standing or wall-mounted |
| Operating Temperature |
0~40°C |
0~40°C |
| EMI Standard |
VCCI Class A |
VCCI Class B |