Communication Systems WDM Systems
DCME/IP-CME
Product Introduction & Features System Configuration Salient Features

Salient Features
Class
Item
Description Notes
Remote Interface No. Wavelengths 40 Redundancy available
Capacity 2.5Gbit/s, 10Gbit/s  
Fibre DSF/SMF  
Range 80km/105km Depend on AMP
Wavelengths available 1529.55~1564.68nm (SMF)  
1570.42~1607.47nm (DSF)  
Frequency Spacing 100GHz ITU-T Grid
Client Interfaces 150M STM-1, OC-3 4ch/lambda ITU-T G.957
GR-253-CORE
600M STM-4, OC-12 4ch/lambda ITU-T G.957
GR-253-CORE
2.4G STM-16, OC-48 1ch/lambda ITU-T G.957
GR-253-CORE
10G STM-64, OC-192 1ch/lambda ITU-T G.691
GR-253-CORE
GbE 1000BASE-SX, 1000BASE-LX 2ch/lambda IEEE 802.3z
10GbE 10GBASE-LW, 10GBASE-LR 1ch/lambda IEEE 802.3ae
External Connectors SC or MU  
SV Interfaces OpS Interface 10Base-T TCP/IP
OSC Optical STM-1 frame  
Rack Rack Type 19inch  
Cooling Forced Air  
Others Power Supply -48VDC (-40.5VDC~-57VDC)  
Operating Environment Temperature: 0~50°C
Relative Humidity: 5~90%
 


TOP