Communication Systems WDM Systems
DCME/IP-CME
Product Introduction & Features System Configuration Salient Features

Mitsubishi Electric WDM Transmission System has been produced to meet the need for increased backbone capacity required for migration to IP Networking and Broadband Access. This equipment simplifies the network configuration, while at the same time improving maintainability and slashing network costs. WDM Systems image
Introduction
1.About WDM
Wavelength Division Multiplexing (WDM) is the transmitting of a number of different optical wavelengths together through a single fiber.
Originally, when accessing multiple switches or routers, the number of fibers had to be increased whenever the amount of Synchronous Digital Hierarchy (SDH) equipment was increased, since each unit required its own fiber. However, with a WDM connection, the transmission capacity can be expanded without adding new fibers.
2.Common WDM System Configurations
Two WDM transmission system configurations are in common use:
1. Point-to-Point
2. Ring
The former is referred to as a WDM System, the latter as an Optical Add Drop Multiplexer (OADM).
Features
1.High Capacity
A maximum of 40 two-way waves can be multiplexed.
A single wavelength can carry up to 10Gb/s.
2.Available Interface Combinations
Ethernet: GbE, 10GbE
SDH/SONET:150Mb/s (STM4 /OC3),600Mb/s (STM4/OC12),2.5Gb/s
(STM16/OC48),10Gb/s (STM64/OC192) Multi-rate Interface (100Mbps ~ 2.5Gbps)
3.Long-range Transmission
Max. 2400km range.
SDH/SONET:150Mb/s (STM4 /OC3),600Mb/s (STM4/OC12),2.5Gb/s
Up to 720km range with optical amplification alone.
4.Compensation for Fiber Aging and Seasonal Changes
The Optical Amplifier incorporates a variable attenuator to compensate automatically for transmission line loss changes due to fiber aging and seasonal variations.
5.Automatic Level Control  to Minimize Site Visits
The ALC in the Optical Amplifiers avoids the need for existing-equipment level adjustments even when adding wavelengths and systems.
6.Fault Management
A graphical display supports systematic fault elimination. Furthermore, the monitored data is delivered up the equipment chain via SNMP.
*SNMP: Simple Network Management Protocol, defined by the IETF for managing IP networks.


TOP