Electronic Devices   High Frequency Devices
 


The power behind greater mobility

Advanced information and communication networks are constantly evolving to keep up with the popularity of mobile phones, personal computers, and the Internet. High frequency devices are becoming essential for wireless communications with higher speed and higher capacity to provide greater mobility for users. Mitsubishi Electric's broad product line provides for optimum solutions for applications that range from satellites to ground stations to mobile phone terminals. This infrastructure is forming the backbone of a ubiquitous information network community.

Monolithic Microwave IC (MMIC)
MMIC Transistors and passive parts are integrated into the same GaAs substrate. Provides high functionality and high performance in extremely high frequency (EHF), plus miniaturization by function integration. Demand is increasing for MMIC's in fields of satellite communications, high-speed wireless access, and intelligent transportation systems.
Microchip
 
Low Noise HEMT (High Electron Mobility Transistor) High Power FET (Field Effect Transistor)
Used for BS/CS broadcast reception. Meets requirements for lower noise characteristics in a higher frequency for interactive digital satellite broadcasting systems. Lead-less structure provides excellent high frequency characteristics and stable performance.   Used for transmission of terrestrial microwave communications and satellite communications, plus communications between base stations for cell phones and wireless Internet access. Their high power, high efficiency, and low noise are ideal for applications in base stations for high-speed and high capacity digital information, an expanding market.