The High-speed Hand Dryer is finding use in a wide variety of facilities where a high level of hygiene is critical, including food-processing plants, hotels, supermarkets and all types of business facilities. Its cost-effective operation and environmentally friendly design afford operators and users alike with a number of distinct advantages.
Dries hands only three to five seconds, or about a tenth of the time required by conventional warm-air blower type dryers, and considerably faster than other high-speed type models. Users can completely dry their hands and be on their way in a flash.
The built-in heater and the ability to store heat facilitate an immediate release of warm air-jets to speed up the hand drying process. Air temperature is a comfortable 35°C (95°F).
A slim design blends form and function, with the front panel angled gently outward to allow the user to stand comfortably and naturally when inserting the hands into the trough. The open sides of the trough also allow for easier access. Great care has been taken to angle the air nozzles and position the sensors so as to prevent any water from splashing upward.
After installation, the only cost factor is electrical power, which makes the High-speed Hand Dryer comparatively cheaper to operate than paper-towel dispensers or cloth towel racks.
As the waste water from hands is collected in the unit’s drain tank, the floor and surrounding surfaces stay clean and dry. There is nothing to refill or replace (unlike paper and cloth towel dispensers), and no waste paper to pile up or dispose of. The unit itself is designed for optimum ease of maintenance.