Products

Specifications

Mitsubishi Electric's High-speed Hand Dryer makes drying hands in public more quick and convenient, and even more sanitary. It's a unique breakthrough that provides clean and economical benefits to public restrooms, commercial food preparation facilities, the washrooms and toilets of offices, retail stores, factories — virtually any place where people wash their hands.

220-240V models
Model name JT-SB216ESH JT-SB216GSN
Method Dual jet airflow drying
Power supply 220-240V/50・60Hz
Heater -
On Off
Power supply 220-240V/50・60Hz
Rated current 4.6-5.0A 4.0A 3.5A
Power consumption Hyper mode 1,010-1,200W 650W 560W
Week mode 220W 130W
Drying time Hyper mode 3-5sec. 4-6sec. 4-6sec.
Week mode 10-15sec. 15-20sec. 15-20sec.
Airflow rate Hyper mode 80m/s 80m/s
Noise level Hyper mode 59dB 59dB
Week mode 52dB 52dB
Dimensions (W x D x H) 300mm x 225mm x 835mm 300mm x 225mm x 733mm
Weight 14kg 12kg
Drain tank 0.8L 0.8L
Motor type DC brushless motor
Safety components Temperature fuse
Over current breaker
110/120V models
Model name JT-SB116EH
Method Dual jet airflow drying
Power supply 120V/60Hz
Heater
On Off
Rated current 9.2A 7.7A
Power consumption Hyper mode 1,100W 730W
Week mode 180W
Drying time Hyper mode 3-5sec. 4-6sec.
Week mode 10-15sec. 15-20sec.
Airflow rate Hyper mode 80m/s
Noise level Hyper mode 59dB
Week mode 52dB
Dimensions (W x D x H) 300mm x 225mm x 835mm
Weight 14kg
Drain tank 0.8L
Motor type DC brushless motor
Safety components Temperature fuse
Over current breaker
High-speed Hand Dryer