Multimedia Projectors Products
Installation Premium Mobile Standard Mobile Micro Mobile
Installation Models
These projectors are equipped with an advanced optical engine and color-enhancement technologies, providing bright, clear, high-contrast images, even in large, well-lit venues. Designed for ceiling mounting and easy maintenance when mounted, they can be customized to suit almost any location, thanks to their electronic lens shift function and choice of optional lenses.
line
arrow FL7000U
The FL7000U: When only the best is good enough
arrow XL5980U/LU
Flexible installation and maximum presentation impact in large-venue applications
FL7000U
  • Full HD (UXGA comp.)
  • 5000 lumens
  • 9.8kg / 21.6lbs
XL5980U/LU
  • XGA (UXGA comp.)
  • 5500 lumens
  • 9.0kg / 19.9lbs
arrow XL5900U/LU
Built for big venues. Inconspicuous but brilliant. Flexible to install
arrow XL2550U
Unforgettable Quality From The XL2550U
XL5900U/LU
  • XGA (UXGA comp.)
  • 4200 lumens
  • 9.0kg / 19.9lbs
XL2550U
  • XGA (UXGA comp.)
  • 4000 lumens
  • 4.7kg / 10.4lbs
arrow WD2000
Wide-format, high-resolution projection for a compelling presentation
arrow XD2000U
Complementing the technology of Brilliant Color™ for an acclaimed power of expression
WD2000
  • WXGA (UXGA comp.)
  • 3000 lumens
  • 8.5kg / 18.8lbs
XD2000U
  • XGA (UXGA comp.)
  • 3500 lumens
  • 8.5kg / 18.8lbs
arrow XL1550U
Everything You Could Want: The XL1550U
arrow XD1000U
Bundled with Brilliant Color™ technology to further enhance color reproduction
XL1550U
  • XGA (UXGA comp.)
  • 3100 lumens
  • 4.7kg / 10.4lbs
XD1000U
  • XGA (UXGA comp.)
  • 3000 lumens
  • 8.5kg / 18.8lbs
PAGE TOP PAGE TOP