Multimedia Projectors Products
Optional Lenses
Short - Throw Zoom Lens
OL - XD2000SZ
OL - XD2000SZ
Ver 1.0
Type Short Throw Zoom Lens
(Short Throw Conversion Lens for Standard Zoom Lens)
Focal Length 19.6 - 26.5 mm
cf. Standard Zoom Lens 24.5 - 33.1mm
F Number F 2.0 - 2.4
Focus / Zoom Motorized Focus & Zoom
Throw Ratio 1.3 - 1.9
( 2.7 - 3.8 m@100" )
cf. Standard Zoom Lens
1.7-2.4 ( 3.5 - 4.8 m@100" )
Off set axis V Shift 1:1 - 12:-1 ,
H Shift Width +/-10%
Picture Size 40 - 300 inch
Weight 1.5 kg
Length 84 mm
Diameter ø134 mm
Package
Dimension
(W*H*D)
One Package:
220(W)*174(H)*220(D) mm
Package Weight One Package: 1.9 kg
Long - Throw Zoom Lens
OL - XD2000LZ
OL - XD2000LZ
Ver 1.0
Type Long Throw Zoom Lens
(Long Throw Conversion Lens for Standard Zoom Lens)
Focal Length 32.4 - 40.5 mm
cf.Standard Zoom Lens 24.5 - 33.1mm
F Number F 2.1 - 2.4
Focus / Zoom Motorized Focus & Zoom
Throw Ratio 2.2 - 2.9
( 4.6 - 5.8 m@100" )
cf. Standard Zoom Lens
1.7-2.4 ( 3.5 - 4.8 m@100" )
Off set axis V Shift 1:1 - 12:-1 ,
H Shift Width +/-10%
Picture Size 50 - 300 (inch)
Weight 1.5 kg
Length 89 mm
Diameter ø145 mm
Package
Dimension
(W*H*D)
One Package:
220(W)*174(H)*220(D) mm
Package Weight One Package: 1.9 kg
Tele Zoom Lens
OL - XD2000TZ
OL - XD2000TZ
Ver 1.0
Type Tele Zoom Lens
Focal Length 40.7 - 65.1 mm
F Number F 2.2 - 2.7
Focus / Zoom Motorized Focus & Zoom
Throw Ratio 2.9 - 4.7
(5.8 - 9.6 m@100") T.B.D
Off set axis V Shift 1:1 - 12:-1 ,
H Shift Width +/-10%
Picture Size 60 - 300 (inch)
Weight 0.9 kg
Length 143 mm
Diameter ø92 mm
Package
Dimension
(W*H*D)
One Package:
196(W)*205(H)*196(D) mm
Package Weight One Package: 1.2 kg
Fixed Focal Rear Lens
OL - XD2000FR
OL - XD2000FR
Ver 1.0
Type Fixed Focal Rear Lens
Focal Length 11.5 mm
F Number F 2.4
Focus / Zoom Motorized Focus
Throw Ratio 0.8 (1.6 m @100")
Off set axis V Shift 1:1
H Shift 1:1
(No variable lens shift)
Picture Size 40 - 150 (inch)
Weight 0.8 kg
Length 144 mm
Diameter ø92 mm
Package
Dimension
(W*H*D)
One Package:
196(W)*205(H)*196(D) mm
Package Weight One Package: 1.0 kg
PAGE TOP PAGE TOP