|
|
 |
 |
| Specifications | Dimensions & Terminals | Online Throw Distance Calculator |
 |
 |
 |
With Mitsubishi Electrics WD2000, youll be able to see what youve been missing! A new DLP™ data processor, 16:9 aspect ratio, WXGA resolution, 3000 lumen projection brightness, a 2000:1 contrast ratio and Gamma Correction guarantee full-screen images that are clear and distinct even under ambient lighting conditions. A 10-bit I/P conversion circuit removes jagged edges from images, and our original Color Enhancer™ technology reproduces true-to-life colors. High-speed LVDS (low-voltage differential signal), multi-language operations menu, auto-focus/zoom, Keystone correction, Cinema Mode and a remote-controller equipped with a laser pointer simplify use. When using Eco-Mode, fan noise is a quiet 27dBA and the projection lamp has a service life of up to 5,000 hours. So if youre looking for a reliable, low-maintenance, high-performance projector, make your choice the WD2000. |
 |
|
 |
|
| |
 |
| Display Technology |
0.65" 1 - Chip DMD, 12deg. LVDS, DarkChip2 with DDP3020 |
| Resolution |
1280 x 768 (total 983,040 pixels), 600 Video lines |
| Brightness |
3000 lm |
| Contrast Ratio |
2000 : 1 (on/off) |
| Picture Size |
40" ~ 275" (100" = 3.8m) |
| Source Lamp |
240W (Shut Off Time 5000Hrs) with Low Mode,
300W (Shut Off Time 2000Hrs) |
| Computer Compatibility |
640 x 480 - 1280 x 1024, WXGA available (1280 x 768, 1280 x 800, 1360 x 768, 1366 x 768)
True: 1280 x 768, Sync on green available |
| Video Compatibility |
NTSC / NTSC 4.43 / PAL (including PAL-M, N) / SECAM / PAL-60
Component Video ; 480i / p (525i / p), 576i / p (625i / p), 720p (750p 50 / 60Hz), 1080i (1125i 60Hz), 1080i (1125i 50Hz), SCART (RGB+1V sync)
|
| PC Input Terminals |
mini D-sub 15pin x 1, 5 BNC x 1, DVI-D (with HDCP) x 1 |
| Video Input Terminals |
Video: RCA x 1 or BNC x 1, S-video x 1or BNC (Y,C) x 1,
Audio: stereo mini jack (ø3.5) x 2, RCA (L,R) x 2 |
| Output Terminals |
RGB: mini D-sub 15pin x 1, DC Out: 5V 1.5A (MAX)
Audio: stereo mini jack (ø3.5) x 1 |
| Communication Terminals |
LAN (RJ-45) x 1, RS-232C: D-sub 9pin x 1, USB x 1 (Mouse control), Wired remote in/out |
| Audio Speakers |
3W mono |
| Fan Noise |
27dBA (Lamp Low Mode) |
| Dimensions (W x H x D) |
430 x 166 x 330mm (excluding height adjustment and detachable Terminal-Cover) |
| Weight |
8.5kg / 18.8lbs (excluding detachable Terminal-Cover) |
| Power Supply |
AC100 - 240V, 50/60Hz |
| Optional Lamp |
Lamp: VLT-XD2000LP
Lens: OL-XD2000SZ, OL-XD2000LZ, OL-XD2000TZ, OL-XD2000FR |
 |
*DLP™ (Digital Light Processing), the DLP logo, BrilliantColor™ and DarkChip3™ are trademarks of Texas Instruments. |
|
|
| *All brand names and product names are trademarks, registered trademarks or trade names of their respective holders. |
|
|
|
 |
|
 |
|
 |