|
|
 |
|
|
|
|
 |
 |
| Specifications | Dimensions & Terminals | Online Throw Distance Calculator |
 |
 |
 |
| The XD1000U XGA DLP™ projector from Mitsubishi Electric ensures an impressive presentation every time. With 3000 lumens of brightness and a contrast ratio of 2000:1, it displays details in dark images without washing out light areas, even in well-lit rooms. The projector combines BrilliantColor™ technology with Mitsubishi Electric’s original Color Enhancer visual display function and a five-segment color wheel, producing detailed images with rich, vibrant, natural colors. For optimal display quality, users can choose between five distinctive visual modes, or select User Mode to freely adjust the gamma and BrilliantColor™ levels. In addition, the projector can be controlled and monitored over LAN network. Other great features include: motor-driven horizontal and vertical lens shift, Digital-Expanded Zoom, Digital Keystone Correction, low fan noise (just 27dB in low mode), long-life lamp rating (5000 hours in low mode), numerous input terminals, and easy installation. |
 |
|
 |
|
| |
 |
| Display Technology |
0.7" 1 - Chip DMD, 12deg. LVDS, DarkChip3™ with DDP3020 |
| Resolution |
1024 x 768 (Total 786,432 pixels), 600 Video lines |
| Brightness |
3000 lm |
| Contrast Ratio |
2000 : 1 (on/off) |
| Zoom / Focus |
Motorized Focus & Zoom Lens |
| Picture Size |
40" ~ 300" (100" = 3.5m) |
| Source Lamp |
240W (Shut Off Time 5000Hrs) with Low Mode,
300W (Shut Off Time 2000Hrs) |
| Computer Compatibility |
640 x 480 - 1280 x 1024, True : 1024 x 768, Sync on green available |
| Video Compatibility |
NTSC / NTSC 4.43 / PAL (including PAL-M, N) / SECAM / PAL-60
Component Video ; 480i / p (525i / p), 576i / p (625i / p), 720p (750p 50 / 60Hz), 1080i (1125i 60Hz), 1080i (1125i 50Hz), SCART (RGB+1V sync)
|
| Input Terminals |
RGB : mini D-sub 15pin x 1, 5 BNC x 1, DVI-D (with HDCP) x 1
Audio : Stereo mini jack (ø 3.5mm) x 2
Video : RCA x 1 or BNC x 1, S - VIDEO x 1 or BNC (Y, C) x 1
Audio : RCA (L, R) x 2 |
| Output Terminals |
RGB : mini D - sub 15pin x 1
Audio : Stereo mini jack (ø 3.5mm) x 1, DC power (5V) |
| Communication Terminals |
LAN (RJ-45) x 1(Projector control), RS-232C : D-sub 9pinx1
Mouse : USBx1, Wired remote in / out |
| Audio Speakers |
3W mono |
| Dimensions (W x H x D) |
430 x 166 x 330 mm (without foot and terminal-cover) |
| Weight |
8.5 kg / 18.8 lbs (without terminal-cover) |
| Power Supply |
AC100-240V / ± 10%, 50 / 60Hz |
| Fan Noise |
27dBA (Lamp Low Mode) |
 |
*DLP™ (Digital Light Processing), the DLP logo, BrilliantColor™ and DarkChip3™ are trademarks of Texas Instruments. |
|
|
| *All brand names and product names are trademarks, registered trademarks or trade names of their respective holders. |
|
|
|
 |
|
 |
|
 |