Multimedia Projectors Products
Installation Premium Mobile Standard Mobile Micro Mobile
XD2000U
FL7000U XL5980U/LU XL5900U/LU XL2550U              
WD2000 XD2000U XL1550U XD1000U              
Specifications | Dimensions & Terminals | Online Throw Distance Calculator
For high performance, versatility and rich colors, the XD2000U XGA DLP™ projector from Mitsubishi Electric is the perfect choice. This model delivers a brilliant 3500 lumens of brightness with a contrast ratio of 2000:1, reproducing details in dark images while keeping light areas from getting washed out, even in well-lit rooms. Combining BrilliantColor™ technology with Mitsubishi Electric’s original Color Enhancer visual display function and a five-segment color wheel, the XD2000U produces detailed images with rich, vibrant, natural colors. For optimal display quality, users can choose between five distinctive visual modes, or select User Mode to freely adjust the gamma and BrilliantColor™ levels. In addition, the projector can be controlled and monitored over LAN network. Other great features include: motor-driven horizontal and vertical lens shift, Digital-Expanded Zoom, Digital Keystone Correction, low fan noise (just 27dB in low mode), long-life lamp rating (5000 hours in low mode), numerous input terminals, and easy installation.
Downloads
DOCUMENTS
PDF Brochure (1.1 MB)
PDF User Manual (4.9 MB)
PDF RS232C Codes (0.2 MB)
PDF LAN Control Utility User Manual (1.2 MB)
SOFTWARE
Throw Distance Calculator Throw Distance Calculator
Options
Spare lamp bulb
VLT-XD2000LP VLT-XD2000LP
Optional lenses
OL-XD2000 Series
 
Specifications
Display Technology 0.7" 1 - Chip DMD, 12deg. LVDS, DarkChip3™ with DDP3020
Resolution 1024 x 768 (Total 786,432 pixels), 600 Video lines
Brightness 3500 lm
Contrast Ratio 2000 : 1 (on/off)
Zoom / Focus Motorized Focus & Zoom Lens
Picture Size 40" ~ 300" (100" = 3.5m)
Source Lamp 240W (Shut Off Time 5000Hrs) with Low Mode,
300W (Shut Off Time 2000Hrs)
Computer Compatibility 640 x 480 - 1280 x 1024, True : 1024 x 768, Sync on green available
Video Compatibility NTSC / NTSC 4.43 / PAL (including PAL-M, N) / SECAM / PAL-60
Component Video ; 480i / p (525i / p), 576i / p (625i / p), 720p (750p 50 / 60Hz), 1080i (1125i 60Hz), 1080i (1125i 50Hz),1080i (1250i 50Hz) SCART (RGB+1V sync)
Input Terminals RGB : mini D-sub 15pin x 1, 5 BNC x 1, DVI-D (with HDCP) x 1
Audio : Stereo mini jack (ø 3.5mm) x 2
Video : RCA x 1 or BNC x 1, S - VIDEO x 1 or BNC (Y, C) x 1
Audio : RCA (L , R) x 2
Output Terminals RGB : mini D - sub 15pin x 1
Audio : Stereo mini jack (ø 3.5mm) x 1, DC power (5V)
Communication Terminals LAN (RJ-45) x 1(Projector control),
RS-232C : D-sub 9pinx1
Mouse : USBx1, Wired remote in / out
Audio Speakers 3W mono
Dimensions (W x H x D) 430 x 166 x 330 mm (without foot and terminal-cover)
Weight 8.5 kg / 18.8 lbs (without terminal-cover)
Power Supply AC100-240V / ± 10%, 50 / 60Hz
Fan Noise 27dBA (Lamp Low Mode)
DLP *DLP™ (Digital Light Processing), the DLP logo, BrilliantColor™ and DarkChip3™ are trademarks of Texas Instruments.
*All brand names and product names are trademarks, registered trademarks or trade names of their respective holders.

Dimensions
Dimensions
Input and Output Terminals
Input and Output Terminals
PAGE TOP PAGE TOP
Online Throw Distance Calculator
Please be aware that the calculated projection distance and value may contain a margin of error. For more detailed calculations, please use the downloadable Throw Distance Calculator.
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
cm
min. 1.40
max. 10.60
cm
min. 1.90
max. 14.50
inch
min. 54
max. 419
inch
min. 74
max. 571
  Screen Size
Diagonal Wide Height
cm
min. 1.02
max. 7.62
cm
min. 0.81
max. 6.10
cm
min. 0.61
max. 4.57
inch
min. 40
max. 300
inch
min. 32
max. 240
inch
min. 24
max. 180
 
Enter value in only one box and then click "calculate"
  OPTIONAL LENS / OL-XD2000SZ
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
cm
min. 1.0
max. 8.40
cm
min. 1.50
max. 11.50
inch
min. 41
max. 331
inch
min. 57
max. 452
  Screen Size
Diagonal Wide Height
cm
min. 1.02
max. 7.62
cm
min. 0.81
max. 6.10
cm
min. 0.61
max. 4.57
inch
min. 40
max. 300
inch
min. 32
max. 240
inch
min. 24
max. 180
 
Enter value in only one box and then click "calculate"
  OPTIONAL LENS / OL-XD2000LZ
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
cm
min. 2.50
max. 13.0
cm
min. 2.20
max. 17.70
inch
min. 98
max. 511
inch
min. 88
max. 696
  Screen Size
Diagonal Wide Height
cm
min. 1.02
max. 7.62
cm
min. 0.81
max. 6.10
cm
min. 0.61
max. 4.57
inch
min. 40
max. 300
inch
min. 32
max. 240
inch
min. 24
max. 180
 
Enter value in only one box and then click "calculate"
  OPTIONAL LENS / OL-XD2000TZ
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
cm
min. 3.50
max. 17.80
cm\
min. 3.80
max. 29.0
inch
min. 136
max. 701
inch
min. 148
max. 1142
  Screen Size
Diagonal Wide Height
cm
min. 1.02
max. 7.62
cm
min. 0.81
max. 6.10
cm
min. 0.61
max. 4.57
inch
min. 40
max. 300
inch
min. 32
max. 240
inch
min. 24
max. 180
 
Enter value in only one box and then click "calculate"
  OPTIONAL LENS / OL-XD2000FR
  Projection Distance
 
cm
min. 0.60
max. 2.50
inch
min. 25
max. 97
  Screen Size
Diagonal Wide Height
cm
min. 1.02
max. 3.81
cm
min. 0.81
max. 3.05
cm
min. 0.61
max. 2.29
inch
min. 40
max. 150
inch
min. 32
max. 120
inch
min. 24
max. 90
 
Enter value in only one box and then click "calculate"
spacer
Floor Mounted Ceiling Monted
Floor Mounted Ceiling Monted
PAGE TOP PAGE TOP