Multimedia Projectors Products
Installation Premium Mobile Standard Mobile Micro Mobile
XL5900U/LU
FL7000U XL5980U/LU XL5900U/LU XL2550U              
WD2000 XD2000U XL1550U XD1000U              
Specifications | Dimensions & Terminals | Online Throw Distance Calculator

Designed for ceiling installation, with attractive, ergonomic body curves that blend well with any surroundings, the XL5900U/LU is a pure work-of-art. Many of the industry’s most advanced technologies are incorporated as standard equipment, including sRGB, Natural Color Matrix™ (with Color Saturation and TINT adjustment), 3D Cine View and 3D Gamma Correction, and 2-Way Mechanical Lens Shift, which allows the image to be shifted both horizontally and vertically, and thus simplifies projector installation positioning. A powerful 4000 ANSI lumens of brightness reproduces high-definition XGA (UXGA compatible) images with a clarity that is virtually true-to-life, even in well-lit meeting or conference rooms. Add-in incredibly quiet operation plus features like 2 Live Picture-in-Picture, Digital-Expanded Zoom and Anti-theft Alarm, and the end result is no less than the optimum choice among ceiling-mounted products.

Downloads
DOCUMENTS
PDF Brochure (1.3 MB)
PDF User Manual (1.9 MB)
PDF RS232C Codes (0.1 MB)
SOFTWARE
Throw Distance Calculator Throw Distance Calculator
Throw Distance Calculator Splash Screen Generator
Options
Optional lenses
OL-X500 Series
 
Specifications
Display Technology 1.3" Polysilicon TFT panel x 3
Resolution 1024 x 768 (Total 2,359,296 pixels), 600 video lines
Brightness 4200 lumens
Colors 16,770,000 colors
Zoom / Focus Electrical Control (Zoom ratio 1.3 : 1)
Picture Size 60 ~ 300 inch (100" = 3.8m)
Source Lamp 270W bulb (220W low mode)
Computer Compatibility VGA® - UXGA® (640 x 400 - 1600 x 1200)
True : 1024 x 768, Sync on green available
Video Compatibility NTSC , NTSC 4.43 , PAL (including PAL-M, N) , SECAM , PAL-60
Component Video (DVD / HDTV) (480i, 576i, 480p (525p), 576p (625p), 720p, SCART plug (RGB +1V sync)
Input Terminals PC : BNC x 5 Mini D-sub 15pin x 1
Video1 : RCA + BNC x 1
Video2 : S video (Y + C) x 1 + BNC (Y, C)
Audio : Stereo mini jack, RCA (L, R) x 1
Output Terminals RGB : Mini D-sub 15pin x 1
Audio (variable out) : stereo mini jack x 1 (ø 3.5 mm)
Communication Terminals RS-232C x 2 (8 pin), mouse terminal for USB,
wired remote terminal x 2 (in, out)
(ø 3.5 mm stereo mini jack)
Audio Speakers 5W mono
Fan Noise 30dBA (Lamp low mode)
Remote Control Wireless type with laser pointer
Dimensions (W x H x D) 443 x 176 x 434mm
17.4 x 6.9 x 17.1(with terminal cover)
Weight 9.0kg / 19.9 lbs
Power Supply AC100 ~ 240V ±10%, 50/60Hz
*All brand names and product names are trademarks, registered trademarks or trade names of their respective holders.

Dimensions
Dimensions
Input and Output Terminals
Input and Output Terminals
Input and Output Terminals
PAGE TOP PAGE TOP
Online Throw Distance Calculator
Please be aware that the calculated projection distance and value may contain a margin of error. For more detailed calculations, please use the downloadable Throw Distance Calculator.
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
cm
min. 2.30
max. 11.60
cm
min. 2.90
max. 12.30
inch
min. 89
max. 458
inch
min. 114
max. 483
  Screen Size
Diagonal Wide Height
cm
min. 1.52
max. 7.62
cm
min. 1.22
max. 6.10
cm
min. 0.91
max. 4.57
inch
min. 60
max. 300
inch
min. 48
max. 240
inch
min. 36
max. 180
 
Enter value in only one box and then click "calculate"
  OPTIONAL LENS / OL-X500SZ
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
cm
min. 1.10
max. 8.30
cm
min. 1.30
max. 8.40
inch
min. 42
max. 327
inch
min. 51
max. 329
  Screen Size
Diagonal Wide Height
cm
min. 1.02
max. 7.62
cm
min. 0.81
max. 6.10
cm
min. 0.61
max. 4.57
inch
min. 40
max. 300
inch
min. 32
max. 240
inch
min. 24
max. 180
 
Enter value in only one box and then click "calculate"
  OPTIONAL LENS / OL-X500LZ
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
cm
min. 3.80
max. 14.70
cm
min. 5.40
max. 20.60
inch
min. 151
max. 578
inch
min. 213
max. 811
  Screen Size
Diagonal Wide Height
cm
min. 2.03
max. 7.62
cm
min. 1.63
max. 6.10
cm
min. 1.22
max. 4.57
inch
min. 80
max. 300
inch
min. 64
max. 240
inch
min. 48
max. 180
 
Enter value in only one box and then click "calculate"
  OPTIONAL LENS / OL-X500TZ
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
cm
min. 5.60
max. 21.40
cm
min. 8.50
max. 32.20
inch
min. 220
max. 843
inch
min. 333
max. 1268
  Screen Size
Diagonal Wide Height
cm
min. 2.03
max. 7.62
cm
min. 1.63
max. 6.10
cm
min. 1.22
max. 4.57
inch
min. 80
max. 300
inch
min. 64
max. 240
inch
min. 48
max. 180
 
Enter value in only one box and then click "calculate"
  OPTIONAL LENS / OL-X500FR
  Projection Distance
 
cm
min. 0.80
max. 3.40
inch
min. 31
max. 134
  Screen Size
Diagonal Wide Height
cm
min. 1.27
max. 5.08
cm
min. 1.02
max. 4.06
cm
min. 0.76
max. 3.05
inch
min. 50
max. 200
inch
min. 40
max. 160
inch
min. 30
max. 120
 
Enter value in only one box and then click "calculate"
spacer
Ceiling Monted  
Ceiling Monted
PAGE TOP PAGE TOP