Multimedia Projectors Products
Installation Premium Mobile Standard Mobile Micro Mobile
XL5980U/LU
FL7000U XL5980U/LU XL5900U/LU XL2550U              
WD2000 XD2000U XL1550U XD1000U              
Specifications | Dimensions & Terminals | Online Throw Distance Calculator

The XL5980U is Mitsubishi Electric’s response to the growing demand for projection systems that can be mounted on the ceiling. A full array of the most advanced technologies in the industry has been incorporated to offer projectors that provide superior performance. A strong 5500 lumens of brightness for image clarity, sRGB, Natural Color Matrix™ (with Color Saturation and TINT adjustment) and 3D CineView, among other innovations for image processing and enhancement, and presentation features like 2-Way Mechanical Lens Shift, Digital Keystone Correction and amazingly quiet 30dBA operation, all in one package to ensure the perfect presentation. Attractively designed for both esthetics and ease of installation.

Downloads
DOCUMENTS
PDF Brochure (1.1 MB)
PDF User Manual (2.4 MB)
PDF RS232C Codes (0.2 MB)
SOFTWARE
Throw Distance Calculator Throw Distance Calculator
Throw Distance Calculator Splash Screen Generator
Options
Spare lamp bulb
VLT-XL5950LP VLT-XL5950LP
Optional lenses
OL-X500 Series
 
Specifications
Display Technology 1.3" Polysilicon TFT panel x 3
Resolution 1024 x 768, 600 Video lines
Brightness 5500 lm
Colors 16,770,000 colors
Zoom / Focus Power (zoom ratio: 1.3 : 1)
Picture Size 60 ~ 300 inch (100" = 3.8m)
Source Lamp 270W bulb (220W low mode)
Computer Compatibility VGA® - UXGA® (640 x 400 - 1600 x 1200)
True : 1024 x 768, Sync on green available
Video Compatibility NTSC / NTSC 4.43 / PAL (including PAL-M, N) / SECAM / PAL-60
Component Video (DVD / HDTV) (480i, 576i, 480p (525p), 576p (625p), 720p,1080i) SCART (RGB +1V sync)
Input Terminals PC : BNC x 5 Mini D-sub 15pin x 1
Video1 : RCA + BNC x 1
Video2: BNC (Y, C) + S video x 1
Audio : Stereo mini jack, RCA (L, R) x 1
Output Terminals RGB : Mini D-sub 15pin x 1
Communication Terminals RS-232C x 2 (8 pin), mouse terminal for USB
Audio Speakers 5W
Fan Noise 30dBA (Lamp low mode)
Dimensions (W x H x D) 443 x 176 x 434mm /
17.4 x 6.9 x 17.1(with terminal cover)
Weight 9.0kg / 19.9 lbs
Power Supply AC100 ~ 240V ±10%, 50/60Hz
*All brand names and product names are trademarks, registered trademarks or trade names of their respective holders.
Dimensions
Dimensions
Input and Output Terminals
Input and Output Terminals
Input and Output Terminals
PAGE TOP PAGE TOP
Online Throw Distance Calculator
Please be aware that the calculated projection distance and value may contain a margin of error. For more detailed calculations, please use the downloadable Throw Distance Calculator.
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
cm
min. 2.30
max. 11.60
cm
min. 2.90
max. 12.30
inch
min. 89
max. 458

inch
min. 114
max. 483
  Screen Size
Diagonal Wide Height
cm
min. 1.52
max. 7.62
cm
min. 1.22
max. 6.10
cm
min. 0.91
max. 4.57
inch
min. 60
max. 300
inch
min. 48
max. 240
inch
min. 36
max. 180
 
Enter value in only one box and then click "calculate"
  OPTIONAL LENS / OL-X500SZ
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
cm
min. 1.10
max. 8.30
cm
min. 1.30
max. 8.40
inch
min. 42
max. 327
inch
min. 51
max. 329
  Screen Size
Diagonal Wide Height
cm
min. 1.02
max. 7.62
cm
min. 0.81
max. 6.10
cm
min. 0.61
max. 4.57
inch
min. 40
max. 300
inch
min. 32
max. 240
inch
min. 24
max. 180
 
Enter value in only one box and then click "calculate"
  OPTIONAL LENS / OL-X500LZ
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
cm
min. 3.80
max. 14.70
cm
min. 5.40
max. 20.60
inch
min. 151
max. 578
inch
min. 213
max. 811
  Screen Size
Diagonal Wide Height
cm
min. 2.03
max. 7.62
cm
min. 1.63
max. 6.10
cm
min. 1.22
max. 4.57
inch
min. 80
max. 300
inch
min. 64
max. 240
inch
min. 48
max. 180
 
Enter value in only one box and then click "calculate"
  OPTIONAL LENS / OL-X500TZ
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
cm
min. 5.60
max. 21.40
cm
min. 8.50
max. 32.20
inch
min. 220
max. 843
inch
min. 333
max. 1268
  Screen Size
Diagonal Wide Height
cm
min. 2.03
max. 7.62
cm
min. 1.63
max. 6.10
cm
min. 1.22
max. 4.57
inch
min. 80
max. 300
inch
min. 64
max. 240
inch
min. 48
max. 180
 
Enter value in only one box and then click "calculate"
  OPTIONAL LENS / OL-X500FR
  Projection Distance
 
cm
min. 0.80
max. 3.40
inch
min. 31
max. 134
  Screen Size
Diagonal Wide Height
cm
min. 1.27
max. 5.08
cm
min. 1.02
max. 4.06
cm
min. 0.76

max. 3.05
inch
min. 50
max. 200
inch
min. 40
max. 160
inch
min. 30
max. 120
 
Enter value in only one box and then click "calculate"
spacer
Floor Mounted Ceiling Monted
Floor Mounted Ceiling Monted
PAGE TOP PAGE TOP