|
 |
 |
| Specifications | Dimensions & Terminals | Online
Throw Distance Calculator |
 |
 |
 |
If you’re a presenter on the go, you’ll
love the micro portable XD90U. At a mere 1.3 kg, and with
a super-compact body, this projector is ultra-convenient
for travel, setup and storage.
This model incorporates DLP™ Technology from Texas
Instruments, and has native XGA resolution. It supports a
contrast ratio of 2000:1 and delivers 1500 lumens of brightness,
for clear images and colors, even in conference rooms with
ambient light. It’s quiet too, with fan noise of only
31 dBA (low mode).
Other handy features include a long-life lamp rated up to
3000 hours (low mode), a USB page up/down function controlled
via the remote control, a built-in sliding lens cap, and
a Kensington™ (or compatible) cable lock slot for extra
security. |
 |
|
 |
|
| |
 |
| Display
Technology |
0.7" 1-Chip
DMD, DDP2000 |
| Resolution |
1024 x 768 (Total 768,432
pixels)i1/4 550 Video lines |
| Brightness |
1500lm (Normal Mode),
1100lm (Low Mode), Min:1200lm (Normal Mode) |
| Color
Wheel |
16,770,000 colors |
| Contrast
Ratio |
2000 : 1 (on/off) |
| Zoom/Focus |
Manual Focus & Zoom Lens |
| Projection
Lens |
F=2.6-2.9, 3.7m @ 100
inch |
| Off
set axis |
7.9 : -1 |
| Picture
Size |
40 - 270 (inch) |
| Source
Lamp |
Normal Mode: 132 W (Shut
Off Time: 2000 hrs), Low Mode:100 W (Shut Off Time: 3000 hrs) |
| PC Compatibility |
Resolution ; 640 x 400
Real 1024 x 768 + Compressed 1280 x 1024 |
| Video
Compatibility |
NTSC / NTSC 4.43 / PAL
(including PAL-M, N) / SECAM / PAL-60
Component Video ; 480i/p(525i/p), 576i/p(625i/p), 720p(750p), 1080i(1125i
60Hz),
1080i(1125i 50Hz), (1080i(1250i 50Hz) is not available) |
| Input
Terminals |
RGB ; mini D-sub 15pin
x 1
Video ; RCA x 1 + S-VIDEO x 1 |
| Audio
Speaker |
None |
| Fan
Noise |
33 dBA (Low mode:31 dBA) |
| Dimensions
(W x H x D) |
218 x 67 x 172 mm (W x
H x D) |
| Weight |
2.9 lbs (1.3 kg) |
| Power
requirements |
AC 100 - 240 V, 50/60
Hz |
 |
| NOTE: Specifications are subject to change without
notice. Any errors or omissions are unintentional. |
 |
- DLP™ and the DLP logo are trademarks of Texas Instruments.
- VGA and XGA are trademarks of International Business
Machines Corporation in the U.S.A.
- Kensington is a trademark of ACCO Brands Corporation.
- All other brand names and product names are trademarks,
registered trademarks or trade names of their respective
holders.
|
|
 |
 |
 |
| Please be aware that the calculated projection distance
and value may contain a margin of error. For more detailed calculations,
please use the downloadable Throw Distance Calculator. |
 |
|
 |