Multimedia Projectors Products
Installation Premium Mobile Standard Mobile Micro Mobile
HL650U
HL650U WL639U XL650U XL550U XD490U        
XD460U                          
Specifications | Dimensions & Terminals | Online Throw Distance Calculator

Mitsubishi Electric's new HL650U portable SXGA+ projector is a device that enables perfect presentations. Its 1400x1050 pixel high resolution projects images and text clearly, and 3100lm brightness means that room lights do not need to be dimmed.

The HL650U's quiet fan, with a low of 29dBA, is unobtrusive and will not distract from the presentation. Furthermore, light source temperature control allows the lamp to choose optimum settings, which leads to a long life of up to 5,000 hours (in low mode).

The lamp may be replaced from the side, so the projector does not need to be moved when in place. In addition, unauthorized removal of the projector is made impossible by passing the attached key-lock chain through the projector hook.

Downloads
DOCUMENTS
PDF Brochure (0.4 MB)
PDF   User Manual (9.0 MB)
PDF   RS232C Codes (0.3 MB)
PDF   LAN Control Utility User Manual (0.9 MB)
SOFTWARE
Throw Distance Calculator Throw Distance Calculator
Options
Spare lamp bulb
VLT-XL650LP VLT-XL650LP
 
Specifications
Display Technology 0.8”3-LCD(with Micro Lens)
Resolution 1400X1050(total 1,470,000 pixels), 600video lines
Brightness 3100lm
Contrast 600 : 1(on/off)
Projection lens f=24-29mm, F1.7-1.9
Picture Size 40”~300”(100”=3.0~3.6m)
Source Lamp 220W (Shut Off Time 5000Hrs) with Low Mode
261W (Shut Off Time 2000Hrs)
Computer Compatibility 640X480~1600X1200
True: 1400X1050, Sync on green available
Video Compatibility NTSC/NTSC4.43/PAL(including PAL-M, N)/SECAM/PAL-60,
Component Video: 480i/p(525i/p),576i/p(625i/p),720p
(750p 50/60Hz),1080i(1125i 50/60Hz),SCART(RGB+1V sync)
PC Input Terminals

PC: mini D-sub 15pinX2, DVI-D(with HDCP)X1,
Audio: stereo mini (ø 3.5)X2

Video Input Terminals Video: RCAX1, S-videoX1, Audio: RCA (L,R)X2
Output Terminals Monitor Out: mini D-sub 15pinX1,
Audio: stereo mini (ø 3.5)X2
Communication Terminals LAN(RJ-45)X1,RS-232C(D-Sub 9 pin)X1,
USB terminal for mouse controlX1
Audio Speaker 3W mono
Fan Noise 29dB
Dimension(WXHXD) 333X125X272mm (excluding height adjustment)
Weight 4.9kg / 10.8lbs
Power Supply AC100 - 240V, 50/60Hz
Optional lamp VLT-XL650LP
*All brand names and product names are trademarks, registered trademarks or trade names of their respective holders.

Dimensions
Dimensions
Input and Output Terminals
Input and Output TerminalsInput and Output Terminals
PAGE TOP PAGE TOP
Online Throw Distance Calculator
Please be aware that the calculated projection distance and value may contain a margin of error. For more detailed calculations, please use the downloadable Throw Distance Calculator.
  Projection Distance
Max.Zoom Min.Zoom
cm
min. 1.2
max. 9.1
cm
min. 1.4
max. 9.1
inch
min. 46
max. 357
inch
min. 56
max. 359
  Screen Size
Diagonal Width Height
cm
min. 102
max. 762
cm
min. 81
max. 610
cm
min. 61
max. 457
inch
min. 40
max. 300
inch
min. 32
max. 240
inch
min. 24
max. 180
 
Enter value in only one box and then click "calculate"
Floor Mounted
Floor Mounted
PAGE TOP PAGE TOP