|
|
 |
|
|
|
|
 |
| Display Technology |
0.75” 3-LCD |
| Resolution | 1280 x 800 (total 1,024,000 pixels) |
| Brightness | 3500 lm |
| Contrast | 600 : 1 |
| Projection Lens | f = 24-29 mm, F1.7 - 1.9 |
| Picture Size | 40” ~ 300” |
| Source Lamp | 220 W (Shut Off Time 4000 Hrs) with Low Mode
261 W (Shut Off Time 2000 Hrs) |
| Computer compatibility |
640 x 480 ~ 1920 x 1080
True: 1280 x 800, Sync on green available |
| Video Compatibility |
NTSC / NTSC4.43 / PAL (including PAL-M, N) / SECAM / PAL-60, Component Video:480i/p (525i/p), 576i/p (625i/p), 720p (750p 50/60Hz), 1080i (1125i 50/60Hz), 1080p (1125p 50/60Hz), SCART (RGB+1V sync) |
| PC input terminals |
PC: mini D-sub 15 pin x 2, DVI-D (with HDCP) x 1, Audio: stereo mini (ø3.5) x 2 |
| Video input terminals |
Video: RCA x 1, S-video x 1, Audio: RCA (L, R) x 2 |
| Output Terminals |
Monitor Out: mini D-sub 15 pin x 1, Audio: stereo mini (ø3.5) x 1 |
| Communication Terminals |
LAN (RJ-45) x 1, RS-232C (D-Sub 9 pin) x 1, USB terminal for mouse control x 1 |
| Audio Speaker | 3W mono |
| Fan noise | 29 dBA (at Low Mode) |
| Dimensions (W*H*D) | 333 x 113 x 272mm (excluding height adjustment) |
| Weight | 4.7 kg / 10.4 lbs |
| Power supply | AC100 - 240V, 50/60Hz |
| Optional lamp | VLT-XL650LP |
| NOTE: Specifications are subject to change without notice. Any errors or omissions are unintentional.
|
 |
 |
- "BrightEraEand
are trademarks of Sony Corporation.
- WXGA is a trademark of International Business Machines Corporation in the U.S.A.
- All other brand names and product names are trademarks, registered trademarks or trade names of their respective holders.
|
|
 |
 |
 |
 |
| Please be aware that the calculated projection distance and value may contain a margin of error. For more detailed calculations, please use the downloadable Throw Distance Calculator. |
 |
|
|
 |
| Enter value in only one box and then click "calculate" |
|
 |