Multimedia Projectors Products
Installation Premium Mobile Standard Mobile Micro Mobile
XD460U
HL650U WL639U XL650U XL550U XD490U        
XD460U                          
Specifications | Dimensions & Terminals | Online Throw Distance Calculator
Give a brilliant presentation every time, with the ultra-portable XD460U premium mobile data projector. This breakthrough XGA DLP™ projector combines state-of-the-art BrilliantColor™ technology with Mitsubishi Electric’s exclusive Color Enhancer image display function. It offers five distinctive modes to optimize the image being projected, as well as a User Mode to freely adjust the gamma and BrilliantColor™ levels to one’s preferences. The result is stunning clarity and detailed, realistic color gradation. The XD460U delivers a contrast ratio of 2500:1 and a shining 2600 lumens of brightness. It also incorporates an original color wheel with yellow parts, to strike a radiant balance between brightness and color. And it comes with a wide range of features, like 10-bit I/P conversion to eliminate jaggies, a long-life lamp (up to 5000 hours in low mode), digital expanded zoom, virtual lens shift function, wall screen function, and much more.
Downloads
DOCUMENTS
PDF Brochure (0.3 MB)
PDF User Manual (2.5 MB)
PDF RS232C Codes (0.1 MB)
SOFTWARE
Throw Distance Calculator Throw Distance Calculator
Options
Spare lamp bulb
VLT-XD400LP
 
Specifications
Display Technology 0.7"1-chip DMD chip, 12deg. LVDS, DarkChip3™ with DDP3020
Resolution 1024 x 768 (total 786,432 pixels), 600 video lines
Brightness 2600 lm
Contrast 2500 : 1 (on / off)
Picture Size 40" ~ 300" (100" = 3.3m)
Source Lamp 250W (Shut Off Time 2000Hrs) with Low Mode (200W: Shut Off Time 5000Hrs)
Computer Compatibility 640 x 480 ~ 1280 x 1024
True : 1024 x 768, Sync on green available
Video Compatibility NTSC / NTSC 4.43 / PAL (including PAL - M, N) / SECAM / PAL - 60 / Component Video : 480i/p (525i/p), 576i/p (625i/p), 720p (750p 50/60Hz) / 1080i (1125i 60Hz), 1080i (1125i 50Hz), 1080i (1250i 50Hz) / SCART (RGB + 1Vcomp)
PC Input Terminals DVI-D (with HDCP) x 1
RGB : mini D-sub 15 pin x 2
Audio : Stereo mini jack x 1 (ø 3.5 mm)
Video Input Terminals Video : RCA x 1 + S-video x 1, Audio : RCA (L, R) x 2
Output Terminals RGB : mini D-sub 15pin x 1, Audio : Stereo mini jack x 1 (ø 3.5 mm), DC(5V)
Communication Terminals RS - 232C : 8pin x 1
Mouse : USB x 1
Audio Speaker 2W mono
Fan Noise 30dBA (Lamp low mode)
Dimensions (W x H x D) 310 x 100 x 245 mm (excluding height adjustment)
Weight 2.9kg / 6.5lbs
Power Supply AC100 ~ 120V / 220 - 240V / ±10%, 50 / 60Hz
DLP *DLP™ (Digital Light Processing), the DLP logo, BrilliantColor™ and DarkChip3™ are trademarks of Texas Instruments.
*All brand names and product names are trademarks, registered trademarks or trade names of their respective holders.

Dimensions
Dimensions
Input and Output Terminals
Input and Output Terminals
PAGE TOP PAGE TOP
Online Throw Distance Calculator
Please be aware that the calculated projection distance and value may contain a margin of error. For more detailed calculations, please use the downloadable Throw Distance Calculator.
  Projection Distance
Max.Zoom Min.Zoom
cm
min. 1.3
max. 10.0
cm
min. 1.6
max. 8.0
inch
min. 51
max. 393
inch
min. 62
max. 316
  Screen Size
Diagonal Width Height
cm
min. 102
max. 762
cm
min. 81
max. 610
cm
min. 61
max. 457
inch
min. 40
max. 300
inch
min. 32
max. 240
inch
min. 24
max. 180
 
Enter value in only one box and then click "calculate"
Floor Mounted
Floor Mounted
PAGE TOP PAGE TOP