|
|
 |
 |
| Specifications | Dimensions & Terminals | Online Throw Distance Calculator |
 |
 |
 |
The Mitsubishi Electric XL550U portable projector delivers silent 22dBA operation, 3100 lumens of brightness, LCD display technology, high XGA resolution and sRGB color reproduction in a lightweight, compact unit. It’s ideal for the classroom or lecture hall, reproducing true-to-life images that are crisp and colorful even under normal lighting conditions. The projection lamp has a maximum service life of 5,000 hours (low lamp mode), and a new packaging design makes for easy access by enabling lamp replacement from the side of the unit. An array of input/output terminals including DVI, USB, RS-232C, LAN and audio ports ensure excellent connectivity, while a sturdy security anchor is provided to help prevent unauthorized removal. For impressive performance and super-quiet operation, look no further than the XL550U. |
 |
|
 |
|
 |
 |
| Display Technology |
0.8"3-LCD (with Micro Lens) |
| Resolution |
1024 x 768 (total 786,432 pixels), 600 video lines |
| Brightness |
3100 lm |
| Contrast |
400 : 1 (on/off) |
| Projection Lens |
f = 24-29mm, F1.7-1.9 |
| Picture Size |
40" ~ 300" (100" = 3.0 ~ 3.6m) |
| Source Lamp |
160W (Shut Off Time 5000Hrs) with Low Mode
200W (Shut Off Time 2000Hrs) |
| Computer Compatibility |
640 x 480 ~ 1280 x 1024
True: 1024 x 768, Sync on green available |
| Video Compatibility |
NTSC / NTSC 4.43 / PAL (including PAL-M , N) / SECAM / PAL-60
Component Video: 480i/p(525i/p), 576i/p(625i/p), 720p(750p 50/60Hz),1080i (1125i 50/60Hz), SCART (RGB+1V sync) |
| PC Input Terminals |
PC : mini D-sub 15pin x 2, DVI-D (with HDCP) x 1,
Audio : Stereo mini (ø3.5mm) x2 |
| Video Input Terminals |
Video : RCA x 1 + S-video x 1, Audio : RCA (L, R) x 2 |
| Output Terminals |
RGB : mini D-sub 15pin x 1, DC Out: 5V 1.5 (MAX)
Audio : Stereo mini (ø3.5mm) x 1 |
| Communication Terminals |
LAN (RJ-45) x 1, RS-232C (D-Sub 9pin) x 1,
USB terminal for mouse control x 1 |
| Audio Speaker |
3W mono |
| Dimensions (W x H x D) |
333 x 113 x 272mm (excluding height adjustment) |
| Weight |
4.5kg / 9.9lbs |
| Power Supply |
AC 100 - 240V, 50/60Hz |
| Optional Lamp |
VLT-XL550LP |
| *All brand names and product names are trademarks, registered trademarks or trade names of their respective holders. |
|
|
 |
|
 |
 |
 |
| Please be aware that the calculated projection distance and value may contain a margin of error. For more detailed calculations, please use the downloadable Throw Distance Calculator. |
 |
|
 |