| Display Technology |
0.8" 3-LCD (with Micro Lens) |
| Resolution | 1024 x 768 (Total 786,432 pixels), 600 Video lines |
| Brightness | 4200 lumens Min:2940lm 3450 lumens (Low Mode) |
| Color | 16,770,000 colors |
| Contrast Ratio | 600 : 1 (on/off) |
| Zoom/Focus | Manual Focus & Zoom Lens (Zoom Ratio 1.2:1) |
| Projection Lens | f = 24 - 29mm , F1.7 - 1.9 (3.0 - 3.6m @ 100") |
| Off set axis | 9 up : 1 down (No variable lens shift) |
| Picture Size | 40 - 300 (inch) |
| Source Lamp | 261W (Shut Off Time 2000Hrs) with Low Mode (220W : Shut Off Time 5000Hrs) |
| PC Compatibility | Resolution : 640 x 480 (Expand) - 1024 x 768 (Real) - 1280 x 1024 (Compress) - 1600 x 1200 (Re-Sampling) Sync on Green available |
| Video Compatibility | NTSC / NTSC 4.43 / PAL (including PAL-M, N) / SECAM / PAL-60 Component Video ; 480i/p(525i/p), 576i/p(625i/p), 720p(750p 50/60Hz), 1080i(1125i 50/60Hz), (1080i(1250i 50Hz) is not available) SCART (RGB + 1V sync) |
| Input Terminals | PC : Mini D-Sub 15pin x 2 DVI-D(with HDCP) x 1 PC Audio : Stereo mini jack (E.5mm) x 2 Video : RCA x 1 , S-VIDEO x 1 Video Audio : RCA (L, R) x 2 |
| Output Terminals | RGB : Mini D-Sub 15pin x 1 Audio : Stereo mini jack (E.5mm) x 1 DC OUT : 5V 1.5A (Max) |
| Communication Terminals | LAN (RJ-45) : x 1 (Projector control) RS-232C : D-Sub 9pin x 1 (Direct command is available.) USB : for Mouse Cursor Control |
| Scaning Rate |
[H] 15 - 100 kHz
[V] 50 - 120 Hz [Dot clock] max.140 MHz |
| Audio Speaker | 3 W Mono |
| Height Adjuster | One Push Front leg ( -1 to 7 degree variable ) |
Hand Remote unit ("System Operation Remote") | (1) Projector Fully Control (2) USB Mouse Cursor Control (3) Power Point Page Up/Down and Home/End via USB (4) High brightness Laser pointer (with cancelable mode) |
| Power Consumption | 380 W / 3.9 A |
| Dimensions (W*H*D) | 333(W)* 113(H)* 272(D) mm (exclude height adjuster) |
| Weight | 4.7 kg (10.4lbs) |
| Power Requirements | AC 100 - 240 V, 50/60Hz |
| Fan Noise | 39 dBA (Low Mode 35dBA) , sea-level |
| Supplied Assessories | AC Power Cable: 2.9m ( USA type x1 / EUR continetal type x1) AV cable 1.5m (3 wires) RGB cable: 1.8m USB cable 1.8m (for Mouse) RS-232C cable 1.8m Remote Unit ( incl. Battery ) Soft Carrying Case User Manual CD (Eng/Fre/Ger/Ita/Spa/Chi/Port) Safety Manual (incl. explanation for Quick Start) |
| Optional Accessories | Spare Lamp Bulb (VLT-XL650LP) |