Multimedia Projectors Products
Installation Premium Mobile Standard Mobile Micro Mobile
Standard Mobile Models
These lightweight multimedia projectors provide ultra-portability with high image quality and basic functionality. Their high-contrast images, impressive brightness ratings, and compact dimensions make them an excellent choice for a broad range of uses in business, commercial, and educational settings.
line
arrow XD520U
A New Level Of Performance with the XD520U
arrow XD510U
The new benchmark for perfect color
XD520U
  • XGA
  • 3000 lumens
  • 3.2kg / 7.0lbs
XD510U
  • XGA (SXGA comp.)
  • 2600 lumens
  • 2.9kg / 6.5lbs
arrow SD510U
The SD510U: A Hard-Working All-Rounder
arrow XD500U
Punching Above Its Weight: The XD500U
XL5980U/LU
  • SVGA (SXGA comp.)
  • 2600 lumens
  • 2.9kg / 6.5lbs
XD435U
  • XGA (SXGA comp.)
  • 2200 lumens
  • 2.9kg / 6.5lbs
arrow XD435U
Streamline your presentation setup and present PC-free
arrow XD430U
A snap to set up, quicker to stow. The speedy projector with instant shutdown
XD435U
  • XGA (SXGA comp.)
  • 2500 lumens
  • 2.6kg / 5.7lbs
XD430U
  • XGA (SXGA comp.)
  • 2500 lumens
  • 2.6kg / 5.7lbs
arrow SD430U
Shows off its stuff, then stows in a snap. Bright, lightweight and affordable
arrow XD420U
The latest word in projector practical. Easy on instant off
SD430U
  • SVGA (XGA comp.)
  • 2500 lumens
  • 2.6kg / 5.7lbs
XD420U
  • XGA (SXGA comp.)
  • 2100 lumens
  • 2.6kg / 5.7lbs
arrow XL9U
Feature-rich projector ideal for classroom-like environments
arrow SL6U
The trusty sidekick for memorable presentations at the office or at school
XL9U
  • XGA (SXGA comp.)
  • 2000 lumens
  • 2.7kg / 5.9lbs
SL6U
  • SVGA (XGA comp.)
  • 1700 lumens
  • 2.7kg / 5.9lbs
arrow SD105U
Simple and affordable: the ideal entry-level projector
arrow XD206U
An affordable and versatile entry-level model for the classroom or boardroom
SD105U
  • SVGA (XGA comp.)
  • 1600 lumens
  • 2.9kg / 6.4lbs
SD206U
  • SVGA (XGA comp.)
  • 2000 lumens
  • 2.9kg / 6.4lbs
arrow SD206U
Versatile. Portable. Affordable. The entry-level projector for the classroom
arrow XD470U
Plenty of features to make every classroom presentation shine
SD206U
  • SVGA (XGA comp.)
  • 2000 lumens
  • 2.9kg / 6.4lbs
XD470U
  • XGA (SXGA comp.)
  • 3000 lumens
  • 2.8kg / 6.2lbs
PAGE TOP PAGE TOP