Multimedia Projectors Products
Installation Premium Mobile Standard Mobile Micro Mobile
SD105U
XD520U XD510U SD510U XD500U XD470U        
XD435U XD430U SD430U XD420U XL9U        
SL6U SD105U XD206U SD206U            
Specifications | Dimensions & Terminals | Online Throw Distance Calculator

The SD105U provides reliable, basic presentation features in an affordable package. Incorporating DLP Technology from Texas Instruments, this projector has a contrast ratio of 1800:1, and delivers SVGA resolution with 1600 lumens of brightness -- sufficient even for meeting rooms with ambient light.

Standard features include digital keystone correction, multi-language onscreen menus, a full-function remote control, USB, PC and video terminals, instant shutdown, and much more. It also comes with an anti-theft security hook.

It's easily portable too, weighing only 2.9 kg, so you can deliver a brilliant business presentation or lesson almost anywhere. And its long-life lamp rated up to 4000 hours (in low mode) will help keep running costs down.
Downloads
DOCUMENTS
PDF Brochure (0.7 MB)
PDF User Manual (1.0 MB)
PDF RS232C Codes (0.1 MB)
SOFTWARE
Throw Distance Calculator Throw Distance Calculator
Options
Spare lamp bulb
VLT-SD105LP VLT-SD105LP
Specifictions
Display Technology 0.55"1-chip DMD, 12deg.DDR, DDP2000
Resolution 800 x 600 (Total 480,000 pixels), 500 Video lines
Brightness 1600lm (Normal Mode), Min : 1200lm; 1000lm (Low Mode)
Color 16,777,000 colors
Contrast Ratio 1800 : 1 (*1)
Zoom/Focus Manual Focus & Zoom Lens (Zoom Ratio (*2) 1.1:1)
Projection Lens f = 19.9 - 21.4 mm, F = 2.5 (Wide / Tele), 3.6 - 3.9m @100"
Off set axis 7.9 : -1 up (No variable lens shift)
Picture Size 40 - 300 (Wide) inch
Source Lamp Normal Mode: 160W (Shut Off Time : 3000hrs), Low Mode :128W (Shut Off Time : 4000hrs)
PC Compatibility Resolution : 640 x 480 - 800 x 600 + Compressed 1024 x 768
Sync on Green available
Video Compatibility NTSC / NTSC 4.43 / PAL (including PAL-M, N) / SECAM / PAL-60
Component Video ; 480i/p(525i/p), 576i/p(625i/p), 720p(750p), 1080i(1125i 60Hz),
1080i(1125i 50Hz), (1080i(1250i 50Hz) is not available)
Input Terminals RGB : mini D-sub 15pin x 1
Audio : Stereo mini jack (o3.5mm) x 1
Video : RCA x 1 + S-VIDEO x 1
Output Terminals RGB : mini D-sub 15pin x 1
Audio : Stereo mini jack (o3.5mm) x 1
IR receiver Front x 1 , ( Do not provide rear)
Communication Terminals RS232C (DSUB) and Page Up / Down (USB)
Scanning Rate [H] 15 - 80 kHz
[V] 50 - 85 Hz
[Dot clock] max.110 MHz
Audio Speaker 2 W Mono
Height Adjuster Frontward lifting leg x 1
Power consumption 260 W (100V AC) / 2.6 A, Standby : Less than 10W
Dimensions (W x H x D) 256 x 88 x 223 mm (W x H x D), excluding height adjuster
Weight 2.9 kg
Power requirements AC 100 - 240 V, 50/60Hz
Fan Noise 34 dBA (Low mode : 32 dBA)
Package Dimensions
(W x H x D)
325 x 290 x 238 mm (W x H x D)
Package Weight 5.2Kg
Supplied Accessories Carrying bag x 1 (for all ship-to region)
Remote control x 1 (With 2 batteries)
Power cable(1.8m) x 1 pcs, US, EU, UK, China
VGA (D-sub) cable (1.8m) x 1
Composite cable (1.8m) x 1
Owner's manual (CD-ROM) x 1
Safety manual and Quick Start guide x 1
Lens cap : Packed into the accessories
Optional Accessories Optional Lamp (VLT-SD105LP)
  (*1) ON-OFF (*2) Rounded off
NOTE: Specifications are subject to change without notice. Any errors or omissions are unintentional.

DLP
  • DLP™ and the DLP logo are trademarks of Texas Instruments.
  • SVGA is a trademark of the Video Electronics Standards Association.
  • VGA and XGA are trademarks of International Business Machines Corporation in the U.S.A.
  • All other brand names and product names are trademarks, registered trademarks or trade names of their respective holders.

Dimensions
Dimensions
Input and Output Terminals
Input and Output Terminals
PAGE TOP PAGE TOP
Online Throw Distance Calculator
Please be aware that the calculated projection distance and value may contain a margin of error. For more detailed calculations, please use the downloadable Throw Distance Calculator.
  Projection Distance
Max.Zoom Min.Zoom
m
min. 1.6
max. 11.9
m
min. 1.7
max. 10.6
inch
min. 61
max. 467
inch
min. 66
max. 418
  Screen Size (16:9)
Diagonal Width Height
cm
min. 102
max.762
cm
min. 89
max. 664
cm
min. 50
max. 374
inch
min.40
max. 300
inch
min. 34.9
max. 261.5
inch
min. 19.6
max. 147.1
 
Enter value in only one box and then click "calculate"
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
m
min. 1.4
max. 10.9
cm
min. 1.5
max. 9.7
inch
min. 56
max. 429
inch
min. 60
max. 383
  Screen Size (4:3)
Diagonal Width Height
m
min. 1.02
max.7.62
m
min. 0.81
max. 6.10
m
min. 0.61
max. 4.57
inch
min.40
max. 300
inch
min. 32
max. 240
inch
min. 24
max. 180
 
Enter value in only one box and then click "calculate"
Floor Mounted
Floor Mounted
PAGE TOP PAGE TOP
spacer