Multimedia Projectors Products
Installation Premium Mobile Standard Mobile Micro Mobile
SD510U
XD520U XD510U SD510U XD500U XD470U        
XD435U XD430U SD430U XD420U XL9U        
SL6U SD105U XD206U SD206U            
Specifications | Dimensions & Terminals | Online Throw Distance Calculator

The SD510U is Mitsubishi Electric’s latest mobile SVGA projector and offers rich color reproduction combined with money-saving, long-life performance. Its all-round features and easy set-up make it a projector that can be used for all occasions.

Texas Instruments’ BrilliantColorTM technology, along with our proprietary 6-segment color wheel, give the SD510U richer and better imaging for vibrant displays along with a wider than standard color spectrum. 2600 lumens of brightness, moreover, enable projections at varied lighting levels.

The SD510U’s lamp is good for 4000 hours at low mode and top access makes replacement easy. Its noise level of 29dBA (low mode), instant shut-down feature and carefully-located AV inputs for computer and wall sources, furthermore, mean it is a discreet and easy-to-use item.

Downloads
DOCUMENTS
PDF Brochure (0.3 MB)
PDF User Manual (0.9 MB)
PDF RS232C Codes (0.1 MB)
SOFTWARE
Throw Distance Calculator Throw Distance Calculator
Options
Spare lamp bulb
VLT-XD510LP
 
Specifications
Display technology 0.55"1-Chip DMD
Resolution 800 x 600 (total 480,000 pixels)
Brightness 2600lm
Contrast 2000:1
Picture Size 40" - 300"
Source lamp 180W (Shut Off Time 4000Hrs) with Low Mode
230W (Shut Off Time 2000Hrs) with Standard Mode
Computer compatibility 640 x 480 ~ 1280 x 1024 (except WXGA)
True: 800 x 600, Sync on green available
Video compatibility NTSC / NTSC4.43 / PAL (including PAL-M, N) / SECAM/PAL-60,Component Video : 480i/p (525i/p),
576i/p (625i/p),720p (750p), 1080i (1125i 60Hz), 1080i (1125i 50Hz)
Input terminals RGB : mini D-sub15pin x 2, Video : RCA x 1 + S-video x 1
Audio : stereo mini jack (ø3.5mm) x 1, RCA jack (L/R) x 1
Output terminals RGB : mini D-sub15pin x 1, Audio : stereo mini jack (ø3.5mm) x 1
Communication terminals RS-232C (D-sub 9pin) x 1,
USB terminal for Page Up/Down x 1
Audio speaker 2W mono
Fan noise 29dBA (Low Mode)
Dimentions(WxHxD) 332 x 102 x 250 mm / 13.1 x 4.0 x 9.8 inch (excluding height adjustment)
Weight 2.9kg / 6.5lbs
Power supply AC100-240V, 50/60Hz
Optional lamp VLT-XD510LP
DLP *DLP™ (Digital Light Processing), the DLP logo, BrilliantColor™ and DarkChip3™ are trademarks of Texas Instruments.
*All brand names and product names are trademarks, registered trademarks or trade names of their respective holders.

Dimensions
Dimensions
Input and Output Terminals
Input and Output TerminalsInput and Output Terminals
PAGE TOP PAGE TOP
Online Throw Distance Calculator
Please be aware that the calculated projection distance and value may contain a margin of error. For more detailed calculations, please use the downloadable Throw Distance Calculator.
  Projection Distance
Max.Zoom Min.Zoom
m
min. 1.4
max. 10.8
m
min. 1.7
max. 10.9
inch
min. 56
max. 427
inch
min. 68
max. 430
  Screen Size (16:9)
Diagonal Width Height
cm
min. 102
max.762
cm
min. 89
max. 664
cm
min. 50
max. 374
inch
min.40
max. 300
inch
min. 34.9
max. 261.5
inch
min. 19.6
max. 147.1
 
Enter value in only one box and then click "calculate"
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
m
min. 1.3
max. 9.9
m
min. 1.6
max. 10.0
inch
min. 51
max. 391
inch
min. 62
max. 394
  Screen Size (4:3)
Diagonal Width Height
m
min. 1.02
max.7.62
m
min. 0.81
max. 6.10
m
min. 0.61
max. 4.57
inch
min.40
max. 300
inch
min. 32
max. 240
inch
min. 24
max. 180
 
Enter value in only one box and then click "calculate"
spacer
Floor Mounted
Floor Mounted
PAGE TOP PAGE TOP
spacer