|
|
 |
 |
| Specifications | Dimensions & Terminals | Online Throw Distance Calculator |
 |
 |
 |
| Want to capture everyone’s eye during those crucial presentations? Take along MitsubishiElectric’s compact, lightweight SL6U LCD multimedia projector. Ideal for businesstrips, it is equipped with a special short throw lens to ensure your presentationis shown to its full screen effect even in small rooms, while its 1700 lumensof brightness provide plenty of brilliance. Original color enhancement andimage processing technologies, such as sRGB, Natural Color Matrix™, and 3DGamma Correction, are packaged with SVGA resolution to give crystal-clearpicture quality and vivid color that stands out from the rest. Plus, the SL6U is easy to set up and cost-efficient to operate, thanks to features like DirectAccess Keystone, Eco Mode, multi-language onscreen menu, and a long-life lamprated up to 5000 hours (in low mode). |
 |
|
 |
|
 |
 |
| Display Technology |
0.6" Polysillicon TFL LCD x 3 |
| Resolution |
480,000 pixels x 3 (total 1,440,000 pixels) ,
600 video lines |
| Brightness |
1700 lm |
| Contrast |
400 : 1 (on/off) |
| Picture Size |
40" ~ 300" (100" = 3.0m) |
| Source Lamp |
160W (Shut Off Time 5000Hrs) with Low Mode
200W (Shut Off Time 2000Hrs) |
| Computer Compatibility |
640 x 400 ~ 1024 x 768
True : 800 x 600, Sync on green available |
| Video Compatibility |
NTSC/NTSC 4.43/PAL (including PAL-M, N)/
SECAM / PAL-60 Component Video (480i,576i,480p,576p,720p,1080i) , SCART (RGB+1V sync) |
| PC Input Terminals |
PC : mini D-sub 15pin x 1 |
| Video Input Terminals |
Video : RCA x 1 + S-video x 1,
Audio : RCA (L, R) x 1 |
| Output Terminals |
RGB : mini D-sub 15pin x 1 |
| Communication Terminals |
RS-232C (8pin) x 1, USB terminal for mouse control x 1 |
| Audio Speaker |
2W Mono |
| Dimensions (W x H x D) |
275 x 70 x 261mm (excluding height adjustment) |
| Weight |
2.7kg / 5.9lbs |
| Power Supply |
AC100 - 240V, 50/60Hz |
| Optional Lamp |
VLT-SL6LP |
 |
| *All brand names and product names are trademarks, registered trademarks or trade names of their respective holders. |
 |
 |
| Please be aware that the calculated projection distance and value may contain a margin of error. For more detailed calculations, please use the downloadable Throw Distance Calculator. |
 |
|
 |