Multimedia Projectors Products
Installation Premium Mobile Standard Mobile Micro Mobile
SD105U
XD520U XD510U SD510U XD500U XD470U        
XD435U XD430U SD430U XD420U XL9U        
SL6U SD105U XD206U SD206U            
Specifications | Dimensions & Terminals | Online Throw Distance Calculator

The lightweight (2.9 kg), compact XD206U projector provides great functionality at an affordable price. Combining XGA resolution with DLP™ Technology from Texas Instruments, this projector supports a contrast ratio of 2000:1 and delivers 2000 lumens of brightness for crisp images and rich colors, even in classrooms with ambient light.

It comes with an instant shut-down feature, handy when moving from classroom to classroom. But it's also RS232C compliant, so it can be mounted to the ceiling as a permanent projector.

Other features include digital keystone correction, multi-language onscreen menus, a full-function remote control, a variety of input/output ports for connectivity, and a long-life lamp rated up to 3000 hours (low mode). It also comes with an anti-theft security hook.
Downloads
DOCUMENTS
PDF Brochure (0.5 MB)
PDF User Manual (0.9 MB)
PDF RS232C Codes (0.1 MB)
Options
Spare lamp bulb
VLT-SD105LP VLT-XD206LP
Specifictions
Display Technology 0.55" 1 - Chip DMD, 12 deg. DDR, DDP2000
Resolution 1024 x 768 (Total 786,432 pixels), 550 Video lines
Brightness 2000 lm (Lamp Low Mode 1400 lm)
Contrast Ratio 2000 : 1
Picture Size 40" - 300" (100" = 3.5m)
Source Lamp 205 W (Shut Off Time 2000 hrs), 164 W (Shut Off Time 3000 hrs) with Low Mode
PC Compatibility VGA - XGA (640 x 480 - 1280 x 1024), True : 1024 x 768
Sync on Green available
Video Compatibility NTSC / NTSC 4.43 / PAL (including PAL - M , N) / SECAM / PAL - 60 Component Video ; 480 i/p (525 i/p), 576 i/p (625 i/p), 720p (750p), 1080i (1125i 60Hz), 1080i (1125i 50Hz), [1080i (1250i 50 Hz) is not available]
PC Input Terminals RGB ; mini D-sub 15pin x 1
Audio ; Stereo mini jack (o3.5 mm) x 1
Video Input Terminals RCA x 1 + S - VIDEO x 1
Output Terminals RGB ; mini D - sub 15pin x 1
Audio ; Stereo mini jack (o3.5 mm) x 1
Communication Terminals USB terminal (for Page Up / Down) x 1 + RS-232C x 1
Audio Speaker 2W Mono
Dimensions (W x H x D) 256 x 88 x 223 mm (W x H x D), excluding height adjuster
Weight 2.9 kg / 6.38 lbs
Power requirements AC 100 - 240V, 50/60Hz
Optional Accessories Option Lamp (VLT-XD206LP)
NOTE: Specifications are subject to change without notice. Any errors or omissions are unintentional.

DLP
  • DLP™ and the DLP logo are trademarks of Texas Instruments.
  • VGA and XGA are trademarks of International Business Machines Corporation in the U.S.A.
  • All other brand names and product names are trademarks, registered trademarks or trade names of their respective holders.

Dimensions
Dimensions
Input and Output Terminals
Input and Output Terminals
PAGE TOP PAGE TOP
Online Throw Distance Calculator
Please be aware that the calculated projection distance and value may contain a margin of error. For more detailed calculations, please use the downloadable Throw Distance Calculator.
  Projection Distance
Max.Zoom Min.Zoom
m
min. 1.5
max. 11.4
m
min. 1.7
max. 11.1
inch
min. 59
max. 451
inch
min. 69
max. 436
  Screen Size (16:9)
Diagonal Width Height
cm
min. 102
max.762
cm
min. 89
max. 664
cm
min. 50
max. 374
inch
min.40
max. 300
inch
min. 34.9
max. 261.5
inch
min. 19.6
max. 147.1
 
Enter value in only one box and then click "calculate"
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
m
min. 1.4
max. 10.5
cm
min. 1.6
max. 10.2
inch
min. 54
max. 413
inch
min. 63
max. 400
  Screen Size (4:3)
Diagonal Width Height
m
min. 1.02
max.7.62
m
min. 0.81
max. 6.10
m
min. 0.61
max. 4.57
inch
min.40
max. 300
inch
min. 32
max. 240
inch
min. 24
max. 180
 
Enter value in only one box and then click "calculate"
Floor Mounted
Floor Mounted
PAGE TOP PAGE TOP
spacer