Multimedia Projectors Products
Installation Premium Mobile Standard Mobile Micro Mobile
XD420U
XD520U XD510U SD510U XD500U XD470U        
XD435U XD430U SD430U XD420U XL9U        
SL6U SD105U XD206U SD206U            
Specifications | Dimensions & Terminals | Online Throw Distance Calculator

The XD420U is designed to perform and save you time! Incorporating DLP™ Technology from Texas Instruments, this native XGA model has a contrast ratio of 2000:1 and shines at a brilliant 2100 lumens of brightness, ensuring clear and colorful images even in well-lit rooms.

The instant shut-down feature allows the projector to be turned off immediately after use -- ideal for presenters on the move. And weighing only 2.6 kg, the compact unit is highly portable.

It's also highly reliable: the new body design boasts a dust/dirt-resistant filter and a long-life lamp (rated up to 4000 hours in low mode) for lower maintenance and upkeep costs. And it comes with a security hook to prevent theft.

Downloads
DOCUMENTS
PDF Brochure (0.4 MB)
PDF User Manual (1.4 MB)
PDF RS232C Codes (0.5 MB)
SOFTWARE
Throw Distance Calculator Throw Distance Calculator
Options
Spare lamp bulb
VLT-XD420LP
 
Specifictions
Display Technology 0.55" 1-Chip DMD, 12deg. DDR, DDP2000
Resolution 1024 x 768 (total 786,432 pixels), 550 Video lines
Brightness 2100 lm
Contrast 2000 : 1 (on/off)
Picture Size 40" - 300"(100"=3.2m)
Source Lamp 184W (Shut Off Time 4000Hrs) with Low Mode,
230W (Shut Off Time 2000Hrs)
Computer Compatibility 640 x 480 ~ 1280 x 1024, True : 1024 x 768, Sync on green available
Video Compatibility NTSC / NTSC4.43 / PAL(including PAL-M, N) / SECAM / PAL-60,
Component Video: 480i/p (525i/p), 576i/p (625i/p), 720p (750p), 1080i (1125i 60Hz), 1080i (1125i 50Hz)
PC Input Terminals mini D-sub 15pin x 2
Video Input Terminals Video : RCA x 1 + S-video x 1,
Audio : stereo mini jack (ø 3.5) x 1
Output Terminals RGB : mini D-sub 15pin x 1, DC Out : 5V 1.5A (MAX)
Audio : stereo mini jack (ø 3.5) x 1
Communication Terminals RS-232C (D-sub 9pin) x 1
Audio Speaker 2W Mono
Dimensions (W x H x D) 261 x 87 x 265mm (excluding height adjustment)
Weight 2.6kg / 5.7lbs
Power Supply AC 100 - 240V, 50 / 60Hz
Optional Lamp VLT-XD420LP
NOTE: Specifications are subject to change without notice. Any errors or omissions are unintentional.
DLP
  • DLP™ and the DLP logo are trademarks of Texas Instruments.
  • VGA and XGA are trademarks of International Business Machines Corporation in the U.S.A.
  • All other brand names and product names are trademarks, registered trademarks or trade names of their respective holders.

Dimensions
Dimensions
Input and Output Terminals
Input and Output Terminals
PAGE TOP PAGE TOP
Online Throw Distance Calculator
Please be aware that the calculated projection distance and value may contain a margin of error. For more detailed calculations, please use the downloadable Throw Distance Calculator.
  Projection Distance
Max.Zoom Min.Zoom
m
min. 1.39
max. 10.45
m
min. 1.67
max. 10.45
inch
min. 55
max. 412
inch
min. 66
max. 412
  Screen Size (16:9)
Diagonal Width Height
cm
min. 102
max.762
cm
min. 89
max. 664
cm
min. 50
max. 374
inch
min.40
max. 300
inch
min. 34.9
max. 261.5
inch
min. 19.6
max. 147.1
 
Enter value in only one box and then click "calculate"
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
m
min. 1.28
max. 9.6
m
min. 1.53
max. 9.6
inch
min. 50
max. 378
inch
min. 60
max. 378
  Screen Size (4:3)
Diagonal Width Height
m
min. 1.02
max.7.62
m
min. 0.81
max. 6.10
m
min. 0.61
max. 4.57
inch
min.40
max. 300
inch
min. 32
max. 240
inch
min. 24
max. 180
 
Enter value in only one box and then click "calculate"
spacer
Floor Mounted
Floor Mounted
PAGE TOP PAGE TOP
spacer