Multimedia Projectors Products
Installation Premium Mobile Standard Mobile Micro Mobile
XD470U
XD520U XD510U SD510U XD500U XD470U        
XD435U XD430U SD430U XD420U XL9U        
SL6U SD105U XD206U SD206U            
Specifications | Dimensions & Terminals | Online Throw Distance Calculator

If you use a projector in the classroom, you'll appreciate the XD470U. This XGA-resolution model incorporates DLPETechnology from Texas Instruments, and delivers 3000 lumens of brightness for clear images and rich colors, even in rooms with ambient light.

It comes with an instant shutdown feature, handy when moving from classroom to classroom, as well as a page-feed function that lets you connect it to a PC via USB and page feed your presentation using the remote control.

The XD470U also offers digital keystone correction that can be controlled with the remote--a welcome feature when pressed for setup time and space. For security, the projector's functions can be locked with a four-digit password. Or the whole projector chained in place through the anti-theft security hook.

Downloads
DOCUMENTS
PDF Brochure (0.3 MB)
PDF User Manual (0.7 MB)
PDF RS232C Codes (0.1 MB)
Options
Spare lamp bulb
VLT-XD430LP
 
Specifictions
Display Technology 0.55” 1-Chip DMD
Resolution 1024 x 768 (total 786,432 pixels)
Brightness 3000 lm
Contrast 2000 : 1
Picture Size 40” ~ 300”
Source Lamp 230 W (Shut Off Time 3000 Hrs) with Low Mode, 280 W (Shut Off Time 2000 Hrs)
Computer Compatibility 640 x 480 ~ 1280 x 1024, True: 1024 x 768, Sync on green available
Video Compatibility NTSC / NTSC4.43 / PAL (including PAL-M, N) / SECAM / PAL-60, Component Video : 480i/p (525i/p), 576i/p (625i/p), 720p (750p), 1080i (1125i 60Hz), 1080i (1125i 50Hz)
Input Terminals RGB : mini D-sub 15 pin x 2, Audio : stereo mini jack x 1, Video : RCA x 1 + S-video x 1
Output Terminals RGB : mini D-sub 15 pin x 1, Audio : stereo mini jack x 1, DC Out : 5 V 1.5 A (MAX)
Communication Terminals RS-232C (D-sub 9 pin) x 1, USB terminal for Page Up / Down
Audio Speaker 2 W mono
Dimensions (W x H x D) 261 x 87 x 265 mm (excluding height adjustment)
Weight 2.8 kg / 6.2 lbs
Power Supply AC 100-240 V, 50/60 Hz
Optional Lamp VLT-XD470LP
NOTE: Specifications are subject to change without notice. Any errors or omissions are unintentional.
DLP
  • DLPEand the DLP logo are trademarks of Texas Instruments.
  • VGA and XGA are trademarks of International Business Machines Corporation in the U.S.A.
  • All other brand names and product names are trademarks, registered trademarks or trade names of their respective holders.

Dimensions
Dimensions
Input and Output Terminals
Input and Output Terminals
PAGE TOP
Online Throw Distance Calculator
Please be aware that the calculated projection distance and value may contain a margin of error. For more detailed calculations, please use the downloadable Throw Distance Calculator.
  Projection Distance
Max.Zoom Min.Zoom
m
min. 1.39
max. 10.45
m
min. 1.67
max. 10.45
inch
min. 55
max. 412
inch
min. 66
max. 412
  Screen Size (16:9)
Diagonal Width Height
cm
min. 102
max. 762
cm
min. 89
max. 664
cm
min. 50
max. 374
inch
min.40
max. 300
inch
min. 34.9
max. 261.5
inch
min. 19.6
max. 147.1
 
Enter value in only one box and then click "calculate"
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
m
min. 1.28
max. 9.6
m
min. 1.53
max. 9.6
inch
min. 50
max. 378
inch
min. 60
max. 378
  Screen Size (4:3)
Diagonal Width Height
m
min. 1.02
max.7.62
m
min. 0.81
max. 6.10
m
min. 0.61
max. 4.57
inch
min.40
max. 300
inch
min. 32
max. 240
inch
min. 24
max. 180
 
Enter value in only one box and then click "calculate"
spacer
Floormounted
Floor Mounted
PAGE TOP PAGE TOP
spacer