Multimedia Projectors Products
Installation Premium Mobile Standard Mobile Micro Mobile
XD500U
XD520U XD510U SD510U XD500U XD470U        
XD435U XD430U SD430U XD420U XL9U        
SL6U SD105U XD206U SD206U            
Specifications | Dimensions & Terminals | Online Throw Distance Calculator

Mitsubishi Electric's new mobile XGA projector, the XD500U, packs a lot into a small package. Texas Instruments' BrilliantColor technology and our own 6-segment color wheel together enable images that are not only rich and vibrant, but incredibly accurate thanks to its wide color spectrum.

The XD500U‘s high 1024x768 pixel resolution and 2000:1 contrast ratio guarantee sharp image reproduction and a generous 2200 lumens of brightness allows it to be used in varied lighting levels. Its low 26dBA noise level (low mode), moreover, is completely unobtrusive.

The XD500U boasts easy set-up and instant shut-down features, and its lamp life of 3000 hours (low mode) makes it extremely economical. Its combination of 2.9kg weight and enhanced security features ensures convenient portability with no security compromises.

Downloads
DOCUMENTS
PDF Brochure (0.3 MB)
PDF User Manual (0.9 MB)
PDF RS232C Codes (0.1 MB)
SOFTWARE
Throw Distance Calculator Throw Distance Calculator
Options
Spare lamp bulb
VLT-XD500LP
 
Specifications
Display technology 0.55"1-Chip DMD
Resolution 1024 x 768 (total 786,432 pixels)
Brightness 2200lm
Contrast 2000:1
Picture Size 40" - 300"
Source lamp 150W (Shut Off Time 3000Hrs)with Low Mode
200W (Shut Off Time 2000Hrs)with Standard Mode
Computer compatibility 640 x 480 ~ 1280 x 1024
True: 1024 x 768,
Sync on green available
Video compatibility NTSC / NTSC4.43 / PAL (including PAL-M, N) / SECAM/PAL-60,Component Video : 480i/p (525i/p),
576i/p (625i/p),720p (750p), 1080i (1125i 60Hz), 1080i (1125i 50Hz)
Input terminals RGB : mini D-sub15pin x 2, Video : RCA x 1 + S-video x 1
Audio : stereo mini jack (ø3.5mm) x 1, RCA jack (L/R) x 1
Output terminals RGB : mini D-sub15pin x 1, Audio : stereo mini jack (ø3.5mm) x 1
Communication terminals RS-232C (D-sub 9pin) x 1,
USB terminal for Page Up/Down x 1
Audio speaker 2W mono
Fan noise 26dBA (Low Mode)
Dimentions(WxHxD) 332 x 102 x 250 mm / 13.1 x 4.0 x 9.8 inch (excluding height adjustment)
Weight 2.9kg / 6.5lbs
Power supply AC100-240V, 50/60Hz
Optional lamp VLT-XD500LP
DLP *DLP™ (Digital Light Processing), the DLP logo, BrilliantColor™ and DarkChip3™ are trademarks of Texas Instruments.
*All brand names and product names are trademarks, registered trademarks or trade names of their respective holders.

Dimensions
Dimensions
Input and Output Terminals
Input and Output TerminalsInput and Output Terminals
PAGE TOP PAGE TOP
Online Throw Distance Calculator
Please be aware that the calculated projection distance and value may contain a margin of error. For more detailed calculations, please use the downloadable Throw Distance Calculator.
  Projection Distance
Max.Zoom Min.Zoom
m
min. 1.5
max. 11.8
m
min. 1.9
max. 12.0
inch
min. 60
max. 463
inch
min. 74
max. 471
  Screen Size (16:9)
Diagonal Width Height
cm
min. 102
max.762
cm
min. 89
max. 664
cm
min. 50
max. 374
inch
min.40
max. 300
inch
min. 35
max. 261
inch
min. 20
max. 147
 
Enter value in only one box and then click "calculate"
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
m
min. 1.4
max. 10.8
m
min. 1.7
max. 11.0
inch
min. 55
max. 425
inch
min. 68
max. 432
  Screen Size (4:3)
Diagonal Width Height
m
min. 1.02
max.7.62
m
min. 0.81
max. 6.10
m
min. 0.61
max. 4.57
inch
min.40
max. 300
inch
min. 32
max. 240
inch
min. 24
max. 180
 
Enter value in only one box and then click "calculate"
spacer
Floor Mounted
Floor Mounted
PAGE TOP PAGE TOP
spacer