Multimedia Projectors Products
Installation Premium Mobile Standard Mobile Micro Mobile
XD510U
XD520U XD510U SD510U XD500U XD470U        
XD435U XD430U SD430U XD420U XL9U        
SL6U SD105U XD206U SD206U            
Specifications | Dimensions & Terminals | Online Throw Distance Calculator

Mitsubishi Electric's XD510U mobile XGA projector uses BrilliantColorTM technology to render images with colors that are rich and vivid. Its groundbreaking 6-segment wheel, incorporating yellow and cyan as well as RGBW, displays a full color spectrum.

The XD510U's color algorithms also correct brightness and color automatically to the actual user environment, ensuring optimum projection. Moreover, the model's 2600lm brightness means that it can be used in ambient light, and 2000:1 contrast ratio guarantees image sharpness.

A host of other useful features come as standard, such as instant shut-down to save time, reinforced anchor bars and password protection for security, and easy lamp replacement from the top. The lamp additionally boasts an economical, long life of 4,000 hours in low mode.

Learn More...
Downloads
DOCUMENTS
PDF Brochure (0.2 MB)
PDF User Manual (0.9 MB)
PDF RS232C Codes (0.1 MB)
SOFTWARE
Throw Distance Calculator Throw Distance Calculator
Options
Spare lamp bulb
VLT-XD510LP
 
Specifications
Display Technology 0.55”1-Chip DMD
Resolution 1024 x 768 (total 786,432 pixels)
Brightness 2600lm
Contrast 2000:1
Picture Size 40" - 300"
Source Lamp 180W (Shut Off Time 4000Hrs) with Low Mode
230W (Shut Off Time 2000Hrs)
Computer Compatibility 640 x 480 ~ 1280 x 1024
True: 1024 x 768, Sync on green available
Video Compatibility NTSC / NTSC4.43 / PAL (including PAL-M, N) / SECAM/PAL-60,
Component Video : 480i/p (525i/p), 576i/p (625i/p),
720p (750p), 1080i (1125i 60Hz), 1080i (1125i 50Hz)
Input terminals RGB : mini D-sub15pin x 2, Video : RCA x 1 + S-video x 1
Audio : stereo mini jack (ø3.5mm) x 1, RCA jack (L/R) x 1
Output Terminals RGB : mini D-sub15pin x 1, Audio : stereo mini jack (ø 3.5mm) x 1
Communication Terminals RS-232C (D-sub 9pin) x 1,
USB terminal for Page Up/Down x 1
Audio Speaker 2W Mono
Fan noise 29dBA
Dimentions(WxHxD) 331 x 102 x 245 mm (excluding height adjustment)
Weight 2.9kg / 6.5lbs
Power Supply AC100-240V, 50/60Hz
Optional Lamp VLT-XD510LP
DLP *DLP™ (Digital Light Processing), the DLP logo, BrilliantColor™ and DarkChip3™ are trademarks of Texas Instruments.
*All brand names and product names are trademarks, registered trademarks or trade names of their respective holders.

Dimensions
Dimensions
Input and Output Terminals
Input and Output TerminalsInput and Output Terminals
PAGE TOP PAGE TOP
Online Throw Distance Calculator
Please be aware that the calculated projection distance and value may contain a margin of error. For more detailed calculations, please use the downloadable Throw Distance Calculator.
  Projection Distance
Max.Zoom Min.Zoom
m
min. 1.4
max. 10.8
m
min. 1.7
max. 10.9
inch
min. 56
max. 427
inch
min. 68
max. 430
  Screen Size (16:9)
Diagonal Width Height
cm
min. 102
max.762
cm
min. 89
max. 664
cm
min. 50
max. 374
inch
min.40
max. 300
inch
min. 34.9
max. 261.5
inch
min. 19.6
max. 147.1
 
Enter value in only one box and then click "calculate"
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
m
min. 1.3
max. 9.9
m
min. 1.6
max. 10.0
inch
min. 51
max. 391
inch
min. 62
max. 394
  Screen Size (4:3)
Diagonal Width Height
m
min. 1.02
max.7.62
m
min. 0.81
max. 6.10
m
min. 0.61
max. 4.57
inch
min.40
max. 300
inch
min. 32
max. 240
inch
min. 24
max. 180
 
Enter value in only one box and then click "calculate"
spacer
Floor Mounted
Floor Mounted
PAGE TOP PAGE TOP
spacer