Multimedia Projectors Products
Installation Premium Mobile Standard Mobile Micro Mobile
XD520U
XD520U XD510U SD510U XD500U XD470U        
XD435U XD430U SD430U XD420U XL9U        
SL6U SD105U XD206U SD206U            
Specifications | Dimensions & Terminals | Online Throw Distance Calculator

Mitsubishi Electric's new mobile XGA projector, the XD520U,
takes functional performance to a new level. The model's image clarity and luminosity is guaranteed by 3000 lumens of brightness and a 2000:1 contrast ratio, along with 1024x768 pixel resolution.
Furthermore, Mitsubishi Electric's proprietary 6-segment color wheel and Texas Instruments' BrilliantColorTM technology combination gives the XD520U not only a wider color spectrum compared to other projectors, but richer imaging for vibrant displays. Intelligent color algorithms emphasize brightness or color depending on the projection environment.
The XD520U, weighing only 3.2kg, is highly portable, and its discreet AV inputs for computer and video sources make it very flexible. Top-access lamp cover permits easy lamp replacement and lamp life of 3000 hours (low mode) makes it economical to run.

Downloads
DOCUMENTS
PDF Brochure (0.2 MB)
PDF   User Manual (0.9 MB)
PDF RS232C Codes (0.1 MB)
SOFTWARE
Throw Distance Calculator Throw Distance Calculator
Options
Spare lamp bulb
VLT-XD520LP
 
Specifications
Display Technology 0.55"1-Chip DMD
Resolution 1024 x 768 (total 786,432 pixels)
Brightness 3000lm
Contrast 2000:1
Picture Size 40" - 300"
Source Lamp 230W (Shut Off Time 3000Hrs) with Low Mode,
280W (Shut Off Time 2000Hrs) with Standard Mode
Computer Compatibility 640 x 480 - 1280 x 1024,
True: 1024 x 768, Sync on green available
Video Compatibility NTSC / NTSC4.43 / PAL (including PAL-M, N) / SECAM/PAL-60,
Component Video : 480i/p (525i/p), 576i/p (625i/p),
720p (750p), 1080i (1125i 60Hz), 1080i (1125i 50Hz)
Input terminals RGB : mini D-sub15pin x 2, Video : RCA x 1 + S-video x 1
Audio : stereo mini jack (ø3.5mm) x 1, RCA jack (L/R) x 1
Output Terminals RGB : mini D-sub15pin x 1,
Audio : stereo mini jack (ø 3.5mm) x 1
Communication Terminals RS-232C (D-sub 9pin) x 1,
USB terminal for Page Up/Down x 1
Audio Speaker 2W Mono
Dimentions(WxHxD) 332 x 102 x 250 mm /
13.1 x 4.0 x 9.8 inch (excluding height adjustment)
Weight 3.2kg / 7.0lbs
Power Supply AC100-240V, 50/60Hz
Optional Lamp VLT-XD520LP
DLP *DLP™ (Digital Light Processing), the DLP logo, BrilliantColor™ and DarkChip3™ are trademarks of Texas Instruments.
*All brand names and product names are trademarks, registered trademarks or trade names of their respective holders.

Dimensions
Dimensions
Input and Output Terminals
Input and Output Terminals
PAGE TOP PAGE TOP
Online Throw Distance Calculator
Please be aware that the calculated projection distance and value may contain a margin of error. For more detailed calculations, please use the downloadable Throw Distance Calculator.
  Projection Distance
Max.Zoom Min.Zoom
m
min. 1.4
max. 10.8
m
min. 1.7
max. 10.9
inch
min. 56
max. 427
inch
min. 68
max. 430
  Screen Size (16:9)
Diagonal Width Height
cm
min. 102
max.762
cm
min. 89
max. 664
cm
min. 50
max. 374
inch
min.40
max. 300
inch
min. 34.9
max. 261.5
inch
min. 19.6
max. 147.1
 
Enter value in only one box and then click "calculate"
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
m
min. 1.3
max. 9.9
m
min. 1.6
max. 10.0
inch
min. 51
max. 391
inch
min. 62
max. 394
  Screen Size (4:3)
Diagonal Width Height
m
min. 1.02
max.7.62
m
min. 0.81
max. 6.10
m
min. 0.61
max. 4.57
inch
min.40
max. 300
inch
min. 32
max. 240
inch
min. 24
max. 180
 
Enter value in only one box and then click "calculate"
spacer
Floor Mounted
Floor Mounted
PAGE TOP PAGE TOP
spacer