Multimedia Projectors Products
Installation Premium Mobile Standard Mobile Micro Mobile
XL9U
XD520U XD510U SD510U XD500U XD470U        
XD435U XD430U SD430U XD420U XL9U        
SL6U SD105U XD206U SD206U            
Specifications | Dimensions & Terminals | Online Throw Distance Calculator

Ideal for Classroom-like Environments

The XL9U mobile projector is designed for quality image reproduction at an affordable price. Weighing a light 2.7kg/5.9lb, this compact unit is perfect for classroom use or situations where quick projector setup and removal are important. Incorporated are 0.6-inch polysilicon TFT LCD display technology, Mitsubishi Electric’s original Natural Color Matrix color enhancement technology, sRGB and a 2000-lumen projection lamp, all combined to offer vivid images full of resilient true-to-life color. Other standard features include a 1.8m short-throw lens for large-screen projection in confined areas, a projection lamp life of 5000 hours (in Eco-mode), a remote controller and ample connectivity for data sources and peripheral devices. So why not bring presentations and projects to life... with the XL9U from Mitsubishi Electric.

Downloads
DOCUMENTS
PDF Brochure (0.3 MB)
 
PDF User Manual (1.6 MB)
SOFTWARE
Throw Distance Calculator Throw Distance Calculator
Options
Spare lamp bulb
VLT-SL6LP
 
Specifictions
Display Technology 0.6" Polysillicon TFT LCD x 3
Resolution 786,432 pixels x 3 (total 2,359,296 pixels)
Brightness 2000 lm
Contrast 350 : 1(on/off)
Picture Size 40" ~ 300" (100" = 3.0m)
Source Lamp 160W (Shut Off Time 5000Hrs) with Low Mode, 200W (Shut Off Time 2000Hrs)
Computer Compatibility 640 x 400 ~ 1280 x 1024
True : 1024 x 768, Sync on green available
Video Compatibility NTSC / NTSC4.43 / PAL (including PAL-M, N) / SECAM / PAL-60,
Component Video: 480i/p (525i/p), 576i/p (625i/p),720p (750p 60Hz), 1080i (1125i 50/60Hz), [1080i (1250i 50Hz),720p (750p 50Hz) is not available], SCART (RGB+1V sync)
PC Input Terminals PC : mini D-sub 15pin x 2
Video Input Terminals Video : RCA x 1 + S-video x 1,
Audio : stereo mini (ø 3.5) x 1
Output Terminals RGB : mini D-sub 15pin x 1, DC Out : 5V 1.5A (MAX)
Audio : stereo mini (ø 3.5) x 1
Communication Terminals RS-232C (8pin) x 1, USB terminal for mouse control x 1
Audio Speaker 2W Mono
Dimensions (W x H x D) 275 x 70 x 261mm (excluding height adjustment)
Weight 2.7 kg / 5.9 lbs
Power Supply AC100 - 240V, 50/60Hz
Optional Lamp VLT-SL6LP
*All brand names and product names are trademarks, registered trademarks or trade names of their respective holders.

Dimensions
Dimensions
Input and Output Terminals
Input and Output Terminals
PAGE TOP PAGE TOP
Online Throw Distance Calculator
Please be aware that the calculated projection distance and value may contain a margin of error. For more detailed calculations, please use the downloadable Throw Distance Calculator.
  Projection Distance
Wide (Max.Zoom) Tele (Min.Zoom)
cm
min. 1.20
max. 9.1
cm
min. 1.40
max. 9.1
inch
min. 47
max. 358

inch
min. 56
max. 359
  Screen Size
Diagonal Width Height
cm
min. 1.02
max. 7.62
cm
min. 0.81
max. 6.10
cm
min. 0.61
max. 4.57
inch
min. 40
max. 300
inch
min. 32
max. 240
inch
min. 24
max. 180
 
Enter value in only one box and then click "calculate"
spacer
Floor Mounted
Floor Mounted
PAGE TOP PAGE TOP
spacer