Projectors Products
Choose a wide-aspect projector
Mitsubishi projectors are going green
Installation Mobile
HL2750U Painstakingly precise color reproduction. Super-bright SXGA+ projector
FL7000U/LU FL6900U MH2850U HL2750U
WL6700U/LU WL2650U WD3300U    
               
Specifications
Display technology 0.8" 3-LCD (with Micro Lens)
Resolution 1400x1050 (total 1,470,000 pixels)
Brightness 3100lm
Contrast 600 : 1 (on/off)
Projection lens f=24-29mm, F1.7-1.9
Throw ratio 1.47-1.77
Offset axis 9up : 1down (No variable lens shift)
Picture Size 40"~300" (100"=3.0~3.6m)
Source lamp 220W (Shut Off Time 5000Hrs) with Low Mode
261W (Shut Off Time 2000Hrs) with Standard Mode
Computer compatibility 640x480 ~ 1600x1200
True: 1400x1050, Sync on green available
Video compatibility NTSC/NTSC4.43/PAL(including PAL-M, N)/SECAM/PAL-60, Component Video: 480i/p(525i/p), 576i/p(625i/p), 720p(750p 50/60Hz),1080i(1125i 50/60Hz), 1080p(1125p 50/60Hz), SCART(RGB+1V sync)
Digital keystone Vertical: MAX +/- 35 deg, Horizontal: MAX +/- 25 deg
PC input terminals PC: Mini D-sub 15pinx2, DVI-D(with HDCP)x1,
Audio: Stereo mini(ø3.5)X2
Video input terminals Video: RCAx1, S-VIDEOx1, Audio: RCA(L,R)x2
Output terminals Monitor Out: Mini D-sub 15pinx1,
Audio: Stereo Mini(ø3.5)X1
Communication terminals LAN(RJ-45)x1(for projector control), RS-232C(D-Sub 9pin)x1,USB terminalx1(for mouse control)
Audio speaker 3W mono
Dimension(WXHXD) 333x125x272mm / 13.0x4.9x10.7inch (excluding height adjustment)
Weight 4.9kg / 10.8lbs
Power supply AC100 - 240V, 50/60Hz
Optional lamp VLT-XL650LP
  • *All brand names and product names are trademarks, registered trademarks or trade names of their respective holders.
  • *Compliance with ISO21118-2005
PAGE TOP PAGE TOP
Dimensions
Dimensions
Input and Output Terminals
Input and Output Terminals
Floor Mounted  
As seen from the side  
PAGE TOP PAGE TOP