Back to Main Page
Why to Choose Mitsubishi Electric
Products
Data Projectors
Installation
Mobile
Home Theater Projectors
Discontinued Models
Downloads
News
Features
Global Network
FAQ
Contact Us
FL7000U/LU
FL6900U
MH2850U
HL2750U
WL6700U/LU
WL2650U
WD3300U
Terminals
|
Downloads
|
Options
Please be aware that the calculated projection distance and value may contain a margin of error. For more detailed calculations, please use the downloadable Throw Distance Calculator.
Projection Distance
Max.Zoom
Min.Zoom
m
min. 1.2
max. 9.1
m
min. 1.4
max. 9.1
inch
min. 46
max. 357
inch
min. 56
max. 359
Screen Size (4:3)
Diagonal
Width
Height
m
min. 1.02
max. 7.62
m
min. 0.81
max. 6.10
m
min. 0.61
max. 4.57
inch
min. 40
max. 300
inch
min. 32
max. 240
inch
min. 24
max. 180
Enter value in only one box and then click "calculate"
OPTIONAL LENS / OL-XL2500MZ
Projection Distance
Wide (Max.Zoom)
Tele (Min.Zoom)
m
min. 1.4
max. 10.9
m
min. 1.8
max. 9.3
inch
min. 55
max. 429
inch
min. 71
max. 366
Screen Size
Diagonal
Wide
Height
m
min. 1.02
max. 7.62
m
min. 0.81
max. 6.10
m
min. 0.61
max. 4.57
inch
min. 40
max. 300
inch
min. 32
max. 240
inch
min. 24
max. 180
Enter value in only one box and then click "calculate"
OPTIONAL LENS / OL-XL2550LZ
Projection Distance
Wide (Max.Zoom)
Tele (Min.Zoom)
m
min. 2.4
max. 12.1
m
min. 3.7
max. 12.4
inch
min. 92
max. 471
inch
min. 144
max. 487
Screen Size
Diagonal
Wide
Height
m
min. 1.52
max. 7.62
m
min. 1.22
max. 6.10
m
min. 0.91
max. 4.57
inch
min. 60
max. 300
inch
min. 48
max. 240
inch
min. 36
max. 180
Enter value in only one box and then click "calculate"
OPTIONAL LENS / OL-XL2550TZ
Projection Distance
Wide (Max.Zoom)
Tele (Min.Zoom)
m
min. 3.6
max. 18.5
m
min. 5.5
max. 18.7
inch
min. 139
max. 717
inch
min. 218
max. 737
Screen Size
Diagonal
Wide
Height
m
min. 1.52
max. 7.62
m
min. 1.22
max. 6.10
m
min. 0.91
max. 4.57
inch
min. 60
max. 300
inch
min. 48
max. 240
inch
min. 36
max. 180
Enter value in only one box and then click "calculate"
PAGE TOP