Projectors Products
Choose a wide-aspect projector
Mitsubishi projectors are going green
Installation Mobile
HL2750U Painstakingly precise color reproduction. Super-bright SXGA+ projector
FL7000U/LU FL6900U MH2850U HL2750U
WL6700U/LU WL2650U WD3300U    
               
Handles Optional Lenses Too
line
Besides the standard lens,the HL2750U is also engineered to use various optional lenses.
Choose the lens that best fits your installation parameters.

OL-XL2550MZ

Our New-generation Panel Takes Brightness to 3100lm
line

The new-generation panel, with inorganic orientation film and normally black. Because high contrast via normally black and inorganic orientation film requires no lubbing process, immaculate brightness of 3100lm is realized with crystal-clear picture quality void of vertical stripe noise. What's more, packing twice the service life of organic orientation film, our stingy degradation ensures enjoyment of high-quality images for the long run.

XGA

SXGA+

Long Life Lamp ~ Maximum 5,000 hours
line

Supported by our optimum design for light source lamp temperature control, maximum light source lamp use soars to 5,000 hours.(*1) This makes dramatic reductions in running cost, while likewise slashing replacement hassle for the light source lamp as a consumable part.(*2)

Long Life Lamp ~ Maximum 5,000 hours

(*1):

When used at the low lamp mode. Maximum lamp life at standard mode use is 2,000 hours.

(*2):

Lamp life refers to the average time required for brightness to be reduced by half, and not the time specified in the warranty. Use time may vary widely by the environment and conditions, and whether or not cleaning and other maintenance procedures are followed.

Lamp Side Replacement
line
The lamp may be removed from the side of the projector unit. This simplifies replacement without turning the projector around or over when suspended from the ceiling or resting on a shelf. Lamp Side Replacement
Security Anchor
line
A robust key-lock chain may be passed through the projector hook. This reliable anti-theft measure helps prevent unauthorized removal of the projector unit from the premises. Security Anchor

Note:

Mitsubishi Electric cannot accept responsibility for thefts occurring despite use of this safety feature.