Projectors Products
Choose a wide-aspect projector
Mitsubishi projectors are going green
Products
Data Projectors Home Theater Projectors
Installation Mobile

These projectors are equipped with an advanced optical engine and color-enhancement technologies, providing bright, clear, high-contrast images, even in large, well-lit venues. Designed for ceiling mounting and easy maintenance when mounted, they can be customized to suit almost any location, thanks to their electronic lens shift function and choice of optional lenses.

Installation High ResolutionInstallation XGA
FL7000U/LU 9.8kg / 21.6lbs 5000lm 1080p
WL6700U/LU 9.8kg / 21.6lbs 5000lm WXGA
WL2650U 4.7kg / 10.4lbs 3500lm WXGA
XL6600U/LU 9.8kg / 21.6lbs 6000lm XGA
XL6500U/LU 9.8kg / 21.6lbs 5000lm XGA
XL2550U 4.7kg / 10.4lbs 4000lm XGA
XL1550U 4.7kg / 10.4lbs 3100lm XGA
FL6900U 9.8kg / 21.6lbs 4000lm 1080p
MH2850U 4.9kg / 10.8lbs 3100lm SXGA+
WD3300U 10.3kg / 22.7lbs 4000lm WXGA
XD3200U 10.3kg / 22.7lbs 4500lm XGA
XD3500U 10.3kg / 22.7lbs 5000lm XGA
PAGE TOP PAGE TOP