Projectors Products
Choose a wide-aspect projector
Mitsubishi projectors are going green
Installation Mobile
WL2650U - Optimum installation every time.The newly evolved WXGA projector
FL7000U/LU FL6900U MH2850U HL2750U
WL6700U/LU WL2650U WD3300U    
               
Online Throw Distance Calculator
Please be aware that the calculated projection distance and value may contain a margin of error. For more detailed calculations, please use the downloadable Throw Distance Calculator.
  Projection Distance
Max.Zoom Min.Zoom
m
min. 1.2
max. 9.1
m
min. 1.4
max. 9.1
inch
min. 46
max. 357
inch
min. 56
max. 360
  Screen Size (16:9)
Diagonal Width Height
cm
min. 93
max. 699
cm
min. 81
max. 610
cm
min. 46
max. 343
inch
min. 37
max. 275
inch
min. 32
max. 240
inch
min. 18
max. 135
 
 
Enter value in only one box and then click "calculate"
PAGE TOP PAGE TOP