|
|
Picture Performance
Presentation
User Friendly
The New XD3200U Comfort Redefined
Large-screen reproduction of high-quality images. Breathtaking and powerful.But image quality is not the only improvement to our large-screen projectors.Mitsubishi Electric's new projectors are designed for easy installation and maintenance, superior operability and a comfortable viewing experience.Welcome to the future of high-lumen projectors.
Operation Simplified with Mitsubishi Electric's User-friendly Design
Low Maintenance & High Durability
| Filter Free |
 |
|
DLP™ projectors are structurally airtight, therefore an intake filter is unneeded, eliminating filter changing and lowering costs. |
| Long 4000hr Lamp Life |
 |
|
The XD3200U has a lamp temperature controlling system that enables a lamp life of up to 4000hours.(*1) Long-life lamps make dramatic reductions in overall cost of ownership by reducing the frequency of lamp replacement. |
Lamp Replacement Frequency(*2) |
 |
(*1): |
When lamp is used in "Low" mode. Maximum life in "Standard" mode is 2000hr. |
(*2): |
Lamp life refers to the average time required for brightness to be reduced by half, and not the time specified in the warranty. Use time may vary widely according to the environment and conditions, and whether or not cleaning and other maintenance procedures are followed. |
|
User Friendly
| Ultra - quiet 26dBA Operation |
 |
|
The fan noise from a projector can be annoying during a presentation or videoconference. But with the adoption of a hermetically sealed color wheel and improved air duct path, that's a thing of the past.
The XD3200U has a significantly low fan noise of only 26dBA (lamp in Low mode). As a result, audiences can enjoy presentations and conferences with the distraction of projector noise.
The air duct flow design has been improved so that fan noise doesn't interfere with the intake-air flow. Additionally, the fan noise is blocked from direct exit, realizing a significant reduction in operation noise.
|
 |
 |
|
| User Logo Projection |
 |
|
A user-created image (logo, picture, etc.) can be loaded into the projector and used as the start-up image or the stand-by screen. |
 |
Splash screen |
|
| Stand-by Power Consumption Under 1W(*) |
 |
|
We are always striving to protect the global environment and save energy, which has resulted in stand-by power consumption being reduced to under 1W(*). |
|
(*)Less than 2W in Normal mode (network turned on). |
Stunning Beautiful Colors & High-quality Design
| Brilliant Color™ and Mitsubishi Electric Engineering Yield Superior Color Performance |
 |
Brilliant Color™, one of the latest innovations from Texas Instruments, produces amazingly rich and vibrant colors. We developed a 5-segment color wheel (R, G, B, W and Y), and combining it with Brilliant Color™ and selective lamp-powered modulation techniques, the XD3200U intelligently reproduces colors that improve the intensity and vibrancy across the entire screen. |
w/o-BrilliantColor™
4-segment (RGBW) color wheel |
 |
BrilliantColor™
5-segment (RGBWY) color wheel |
|
Lamp Power Modulation |
- Presentation Mode (for high brightness)
- Light intensity increases for the white and yellow segments of the color wheel, giving greater emphasis to bright colors in more vivid tones.
-
- Auto Mode (for color reproduction)
- Light intensity increases for the RGB segment on the color wheel, ensuring ample brightness while screening brilliant colors.
-
|
|
| Super-bright 4500lm |
 |
|
The XD3200U delivers super-bright 4500lm images. It's the ideal brightness for giving presentations in large meeting rooms and conference halls. |
|
|
| Precise Gradation Reproduction |
 |
- Well-established DDP3020 DLP™ data processor
- High-speed LVDS (low-voltage differential signal)
- 10-bit I/P conversion circuit eliminate jaggies
|
|
| Lavish Functions to Fully Savor the Job |
 |
- Motor-driven Lens Shift(*) & High Contrast of 2500:1
(*)Function adjusts image in four directions (up/down/left/right) without touching the projector.
- LAN Control
- Connect a computer with ProjectorView™ installed to a LAN for wired operation and monitoring of several different projectors.
|
|
|
 |