|
|
Picture Performance
Presentation
User Friendly
| Wide-screen Compatible |
 |
|
The EW270 is a WXGA projector with 1280 x 800 pixel resolution specially tuned to screen aspect ratios that support the shift towards wide-screen computer monitors. It reproduces a display area 1.3 times that of conventional XGA projectors, ensuring full compatibility with wider screens and eliminating the need for left-right screen adjustment. Depending on the software installed, dual-screen projection, such as simultaneously viewing the menu and previews, is possible. DVD images can also be reproduced directly without requiring signal compression, thus providing sharper, clearer images. |
Display different windows side by side, banishing the idea of left-right scrolling. |
 |
Wide-screen broadcasts in all their natural glory. |
|
|
| Network Connectivity |
 |
|
The EW270U is equipped with a built-in LAN(RJ-45) terminal for remote operation when connected to a network. Additionally, when used with Crestron® software, integrated control of up to 250 projectors including power on/off control, message display on multiple projectors and confirmation of lamp service hours is possible using RoomView™/e-Control™ applications. |
 |
|
More Features
| A light 2.4kg, 2600lm brightness |
 |
| Silent 29dBA Operation (Low Mode) |
 |
| Wall Screen |
 |
|
Projects natural color images not only onto white or black boards, but light-yellow, blue, light-green or pink walls as well – turning nearly any wall into a projection surface.
|
|
| Direct Power Off |
 |
|
The EW270U features a direct power off function that immediately cuts all power, eliminating previously the annoying power-down time required before unplugging the projector. When the presentation is over, simply turn off the power, disconnect the projector, and you’re ready to go. A must-have feature for people that require mobility and have busy schedules.
|
|
| Top-loading lamp*1 |
 |
|
The projection lamp is installed in the upper section of the main body. Whether sitting on a shelf or suspended from the ceiling, lamp replacement is simple and easy*1, and there’s never a need to move the whole projector.
(*1): A lamp replacement attachment is included to prevent the lamp from being dropped during replacement. |
 |
 |
|
| Long 4,000hr*2 Lamp Life |
 |
|
(*2): When used in low lamp mode. Maximum lamp life in standard mode use is 3,000 hours. It's an estimated life time and the lamp is to be shut off upon the arrival. Lamp life refers to the average time required for brightness to be reduced by half, and not the time specified in the warranty. Lamp service life may vary widely depending on the environment and conditions, and whether or not cleaning and other maintenance procedures are followed.
|
|
| Stand-by Mode under 1W*3 |
 |
|
(*3): When LAN control is set to RS-232C, and "Stand-by Audio Out" and "Stand-by Monitor Out" are set to "Off."
|
|
| BrilliantColor™*4 (6 segment color wheel) Adopted |
 |
|
Mitsubishi Electric’s original built-in color wheel is incorporated for enhanced color reproduction. Clear, vivid images are reproduced from computer and video-player signals.
(*4): BrilliantColor is a trademark of Texas Instruments.
|
|
| 18 Languages OSD |
 |
|
English / French / Germany / Italian / Spanish / Russian / T-Chinese / S-Chines / Japanese / Korean / Swedish / Turkish / Czech / Portuguese / Thai / Polish / Hungary / Arabic
|
|
| Closed Caption (CC) Capable |
 |
|
A closed caption decoder comes installed as standard equipment. Words spoken are processed into subtitles that are projected onto the screen. This feature conveniently addresses the needs of language students and hearing-impaired viewers.
|
|
| Dual RGB Input Terminal |
 |
|
|