|
|
Picture Performance
Presentation
User Friendly
Light & compact body
| A light 2.4kg, 2300lm brightness |
 |
|
The EX200U weighs in at a light 2.4kg for excellent portability, and offers an impressive projection brightness of 2300lm. Whether used in a meeting room or classroom, clear images are reproduced even in ambient light.
|
|
|
|
Usability
| Wall Screen |
 |
|
Projects natural color images not only onto white or black boards, but light-yellow, blue, light-green or pink walls as well — turning nearly any wall into a projection surface. |
|
| Direct Power Off |
 |
|
The EX200U features an direct power off function that immediately cuts all power, eliminating previously the annoying power-down time required before unplugging the projector. When the presentation is over, simply turn off the power, disconnect the projector, and you're ready to go. A must-have feature for people that require mobility and have busy schedules. |
|
| Top-loading lamp |
 |
|
The projection lamp is installed in the upper section of the main body. Whether sitting on a shelf or suspended from the ceiling, lamp replacement is simple and easy(*1), and there's never a need to move the whole projector.
(*1): A lamp replacement attachment is included to prevent the lamp from being dropped during replacement. |
 |
 |
|
Ecological & Cost-efficient
| Long 4,000hr(*2) Lamp Life |
 |
|
By increasing the estimated lamp life, we've added the advantages of lower maintenance and reduced operating cost. |
Lamp Replacement Frequency (*3) |
 |
(*2): |
When used in low lamp mode. Maximum lamp life in standard mode use is 3,000 hours. |
(*3): |
Lamp life refers to the average time required for brightness to be reduced by half, and not the time specified in the warranty. Lamp service life may vary widely depending on the environ-ment and conditions, and whether or not cleaning and other maintenance procedures are followed. |
|
|
| Stand-by Mode under 1W |
 |
|
Stand-by mode power consumption is less than 1W, offering increased energy savings and further contributing to environmental preservation. |
|
|
|