|
|
Picture Performance
Presentation
User Friendly
3 Key Features Ensure Effective Visual Communications
| Functional Performance at Its Best |
| Ultra-short Throw Projection |
 |
|
Using a projector in small meetings rooms used to be difficult due to insufficient projection distance. Not any more! The XD250U-ST requires a mere 83cm for a projection of a clear, easy-to-read screen image approximately the size of a 60- inch whiteboard. It can be set on the edge of a tabletop, eliminating the loss of workspace commonly caused by the need to clear a path for the projection light. |
|
Projected Image comparison (with 60-inch screen) |
|
|
|
| Low Operating Cost |
| Standby Mode under 1W*1 6,000hr*2 Long-life Lamp, filter-free |
 |
|
Low operating cost is realized by considering energy savings for every projector function. Maintenance has been reduced as well. |
Lamp Replacement Frequency (*3) |
 |
(*1): |
3W in Normal mode (network turned on). |
(*2): |
When used in the Low lamp mode. Maximum lamp life in Standard mode use is 3,000 hours. |
(*3): |
Lamp life refers to the average time required for brightness to be reduced by half, and not the time specified in the warranty. Service life may vary widely depending on the environment and conditions, and whether or not cleaning and other maintenance procedures are followed. |
|
|
| Quiet Fan Noise |
| Silent 28dBA Operation (in low mode) |
 |
|
Like giving a presentation in a suburban residential area in the middle of the night! That's the operating sound level promised by the XD250U-ST. |
Noise Level Examples |
 |
|
Professional Specifications and High Cost Performance
| Simultaneous Message Display |
| Visual PA |
 |
|
Using a control room computer equipped with projector-control software, simultaneously send messages (up to 350 characters long) in real-time to projectors connected to the LAN. Visual PA is ideal for broadcasting important information to multiple rooms in the school or building. |
 |
|
| Excellent Sound Projection |
| 10W Speaker + Audio Mix |
 |
|
A high-volume, 10W audio speaker is built-in, eliminating the need for an external speaker. By using a microphone (sold separately) the presenter's voice is reproduced loud and clear in real-time. Additionally, the "Audio Mix" feature enables the microphone's audio to combine with the sound from another input source. |
|
| All-in-one Management of Multiple Projectors |
| ProjectorView Global+ |
 |
|
After installing ProjectorView Global+ (separately available software), the status of multiple projectors connected to a dedicated LAN in the same network can be monitored. Remote operation of the power switch (ON/OFF), image input switch and other functions is also possible using the software. |
|
| Enhanced Terminal group |
| HDMI, Dual PC Input |
 |
| Simple Lamp Replacement |
| Top-loading Lamp |
 |
| Vastly Improved Operability |
| Quick Menu |
 |
| Automatic Subtitle Function |
| Closed Caption (CC) Capable |
 |
|
|