Multimedia Projectors Products
HC1500
HC6000 HC6000(BL) HC5000 HC5000(BL) HC4900        
HC3100 HC3000 HC1500 HC1100 HD4000 HD1000 PK20
Specifications | Dimensions & Terminals | Online Throw Distance Calculator

Mitsubishi Electric’s HC1500 DLP® projector delivers top quality images for a very reasonable price. Its DarkChip2™ enables resolution of 1280 x 720 dots, and contrast is a high 2500:1 to provide crisp detail.

The model’s quiet fan, which goes down to 25dBA on low mode, means that there are no noise distractions to prevent enjoying a genuine home theater experience. What is more, brightness of 1600 lumens means clear images and vivid colors, even without switching off the lights.

Setup of the HC1500 is very simple, and its Digital Keystone Correction lets you adjust the projector’s position so that it can be set up exactly where it is needed. Its many features make this item a highly affordable way of making a home into a theater.

Downloads
DOCUMENTS
PDF Brochure (0.5 MB)
PDF User Manual (2.7 MB)
PDF RS232C Codes (0.2 MB)
SOFTWARE
Throw Distance Calculator Throw Distance Calculator
Options
Spare lamp bulb
VLT-HC910LP
 
Specifications
Projection System DLP™ system
Panel Specs Panel Size 0.62 DMD, aspect ratio 16:9
Number of Pixels 1280 X 720 (DarkChip2™)
Drive System DMD reflection system
Array Stripe pattern
Optical Specs Lens Zoom/focus
(Lens shift)
Manual operation
f (mm) 23 ~ 27.6
Light Source Lamp 200W
Optical System Time-division color separation / composition system
Iris / Color wheel spec RGBWRGB, 4x speed
Picture Size (inches) 40 ~ 275
Images Brightness (lm) 1600
Contrast Ratio 2500:1 (full on/full off)
Resolution PC input VGA (640 X 480) - SXGA (1280 X 1024) (compressed)
Scanning
Frequency
Horizontal (kHz) 15 ~ 80
Vertical (Hz) 50 ~ 85
Input Signal System Video NTSC, NTSC4.43, PAL (including PAL-M,N), SECAM, PAL-60
HDTV (480i/p, 576i/p, 1080i, 720p)
PC PC/AT compatible machines, MAC, PC98
Input
Video Analog RGB Mini D-SUB15 pin 1 terminal
Digital RGB HDMI/DVI-D(HDCP) 1 terminal (only HDMI)
Composite RCA Terminal 1 terminal
S S-Video terminal 1 terminal
Component RCA Terminal 1 terminal (Component can be also input to D-sub)
Serial / RS-232C Standard 1 terminal (8 pins), USB terminal
Functions Function / Other Gamma mode 3 patterns + 2 users
Trapezoidal
distortion correction
Vertical Keystone ±40 steps (1 step = approx. 1 time)
Horizontal Keystone ±25 steps (1 step = approx. 1 time)
Power Supply Voltage AC100-240V 50/60Hz
Power Consumption (W) 280
Weight (kg) 2.9
Main Unit Dimentions Width (mm) 310
Depth (mm) 245
Height (mm) 100
Fan Noise 25dBA (Lamp Low Mode)
Other Supplied Accessories AC power cable, remote control unit,
AA-size batteries, RGB signal cable,RS-232C cable,
User's manual, User's manual CD, Safety manual
NOTE: Specifications are subject to change without notice. Any errors or omissions are unintentional.
DLP DLPE the DLP logo and DarkChip2 are trademarks of Texas Instruments.
  • VGA and XGA are trademarks of International Business Machines Corporation in the U.S.A.
  • All other brand names and product names are trademarks, registered trademarks or trade names of their respective holders.

  • Dimensions
    Dimensions
    Input and Output Terminals
    Input and Output Terminals
    PAGE TOP PAGE TOP
    Online Throw Distance Calculator
    Please be aware that the calculated projection distance and value may contain a margin of error. For more detailed calculations, please use the downloadable Throw Distance Calculator.
      Projection Distance
    Max.Zoom Min.Zoom
    cm
    min. 1.4
    max. 10.1
    cm
    min. 1.7
    max. 8.9
    inch
    min. 56
    max. 398
    inch
    min. 68
    max. 349
      Screen Size (16:9)
    Diagonal Width Height
    cm
    min. 102
    max. 699
    cm
    min. 89
    max. 609
    cm
    min. 50
    max. 342
    inch
    min. 40
    max. 275
    inch
    min. 35
    max. 240
    inch
    min. 20
    max. 135
     
      Projection Distance
    Max.Zoom Min.Zoom
    cm
    min. 1.3
    max. 10.1
    cm
    min. 1.6
    max. 10.2
    inch
    min. 51
    max. 398
    inch
    min. 63
    max. 401
      Screen Size (4:3)
    Diagonal Width Height
    cm
    min. 102
    max. 762
    cm
    min. 81
    max. 610
    cm
    min. 61
    max. 457
    inch
    min. 40
    max. 300
    inch
    min. 32
    max. 240
    inch
    min. 24
    max. 180
     
    Enter value in only one box and then click "calculate"
    PAGE TOP PAGE TOP