Multimedia Projectors Products
HC3100
HC6000 HC6000(BL) HC5000 HC5000(BL) HC4900        
HC3100 HC3000 HC1500 HC1100 HD4000 HD1000 PK20
Specifications | Dimensions & Terminals | Online Throw Distance Calculator

Transform Any Room into a Lavish Theater Space

The HC3100 home theater projector gives depth and texture to previously dull dark and black shades, creating images with rich expressive power. This transformation is achieved through the introduction of DarkChip™ display technology and a new panel driver that result in a native contrast of 4500:1. Other advanced features include a high-resolution WXGA panel, a new variable-speed color wheel, an all-glass lens, a motor-driven iris, 10-bit I/P conversion, gamma correction with three viewing modes, the original BrilliantColo™ color processing technology and a high-definition multimedia interface (HDM™). System operation ease and viewing pleasure are enhanced by automated image positioning, over-scan volume adjustment and distortion adjustment functions, which can be managed via the illuminated remote-control unit. Give yourself the thrill of true cinema at home. Check out the HC3100.

Learn More...
Downloads
DOCUMENTS
PDF Brochure (2.0 MB)
PDF User Manual (5.4 MB)
PDF RS232C Codes (0.4 MB)
 
SOFTWARE
Throw Distance Calculator Throw Distance Calculator
Options
Spare lamp bulb
VLT-HC910LP
 
Specifications
Projection System DLP™ system
Panel Specs Panel Size 0.65 DMD, aspect ratio 15:9
Number of Pixels 1280 x 768 (DarkChip3™)
Drive System DMD reflection system
Array Stripe pattern
Optical Specs Lens Zoom / Focus
Operation
Manual operation
f (mm) 23 ~ 27.6
Light Source Lamp 200W
Optical System Time-division color specification / composition system
Color Wheel Spec RGB RGB, 4-speed / 5-speed (the choices)
Picture Size (inches) 40 ~ 275
Images Brightness (lm) 1000
Contrast Ratio 4500:1 (full white / full black)
Resolution PC input VGA(640 x 480) -SXGA(1280 x 1024)
(compressed)
Scanning
Frequency
Horizontal (kHz) 15 ~ 80
Vertical (Hz) 50 ~ 85
Input Signal System Video NTSC, NTSC4.43, PAL (including PAL-M,N),SECAM,
PAL-60, HDTV (480i/p, 576i/p, 1081i, 720p)
PC PC/AT compatible machines, MAC, PC98
Input
Video Analog RGB Mini D-SUB15 pin 1 terminal
HDMI HDMI Terminal 1 terminal
Composite RCA Terminal 1 terminal
S S terminal 1 terminal
Component RCA Terminal 1 RCA Terminal
(Component can be also input to D-SUB)
Serial / RS-232C Standard 1 terminal (8 pins)
Functions Function / Other Gamma Mode
Operation
3 patterns + 2 users
Trapezoidal Vertical Keystone ±40 steps (1 step = approx. 1 time)
Distortion
Correction
Horizontal Keystone ±25 steps (1 step = approx. 1 time)
Power Supply Voltage AC100-240V 50/60Hz
Power Consumption (W) 280 (8W at standby)
Weight (kg) 2.9
Main Unit Dimentions Width (mm) 310
Depth (mm) 245
Height (mm) 100
Fan Noise 25dBA (Lamp Low Mode)
Other Supplied Accessories Power source cord (2.9m), remote control unit, AA-size batteries (x2), RGB signal cable, user's manual, RS-232C cable, lens cap (attached to main unit), intake filter
Note: For HC3000 zoom function, Zoom1/Zoom2 operates only on 480p and 576p, and does not function on 480i and 576i.

DLP *DLP™ (Digital Light Processing), the DLP logo, BrilliantColor™ and DarkChip3™ are trademarks of Texas Instruments.
*All brand names and product names are trademarks, registered trademarks or trade names of their respective holders.
Dimensions
Dimensions
Input and Output Terminals
Input and Output Terminals
PAGE TOP PAGE TOP
Online Throw Distance Calculator
Please be aware that the calculated projection distance and value may contain a margin of error. For more detailed calculations, please use the downloadable Throw Distance Calculator.
  Projection Distance
Max.Zoom Min.Zoom
cm
min. 1.4
max. 10.1
cm
min. 1.7
max. 8.9
inch
min. 56
max. 398
inch
min. 68
max. 349
  Screen Size (16:9)
Diagonal Width Height
cm
min. 102
max. 699
cm
min. 89
max. 609
cm
min. 50
max. 342
inch
min. 40
max. 275
inch
min. 35
max. 240
inch
min. 20
max. 135
 
  Projection Distance
Max.Zoom Min.Zoom
cm
min. 1.3
max. 10.1
cm
min. 1.6
max. 10.2
inch
min. 51
max. 398
inch
min. 63
max. 401
  Screen Size (4:3)
Diagonal Width Height
cm
min. 102
max. 762
cm
min. 81
max. 610
cm
min. 61
max. 457
inch
min. 40
max. 300
inch
min. 32
max. 240
inch
min. 24
max. 180
 
Enter value in only one box and then click "calculate"
Floor Mounted Ceiling Mounted
Floor Mounted Ceiling Mounted
PAGE TOP PAGE TOP