|
|
| Newly developed panel driver (DDP3020) |
 |
| The HC3100's formatter board is equipped with a combined full 10-bit processing I/P converter and scaler, and a 12-bit floating point digital gamma controller. The result is approximately four times the number of gradations of a conventional 8-bit model, so even skin tones are faithfully reproduced. |
 |
|
| High-speed LVDS (low-voltage differential signal) drive |
 |
|
|
| State-of-the-Art DMD panel (DC3) provides a high contrast of 4500:1 |
 |
| The HC3100 is equipped with the latest DMD panel (D3) featuring an expanded mirror operation angle of 12 degrees. In addition to its exceptional light usage efficiency, this new panel's performance is further enhanced by the new motor-driven iris lens optical engine, achieving a high contrast ratio of 4500:1. The variable lens aperture optimally adjusts picture quality according to image content. Bright scenes are clear and vibrant, while dark scenes have subtle gradations and sharp black reproduction. This much sought-after wide range of expression is finally a reality. |
 |
 |
 |
 |
 |
 |
 |
 |
 |
| 2000:1 contrast (Mitsubishi Electric's previous model) |
4500:1 contrast |
All-glass lens |
|
 |
|
| 10-bit I/P conversion circuit for fewer “jaggies” |
 |
| A full 10-bit I/P conversion circuit significantly reduces noise, for smooth, beautiful images with fewer ”jaggies” (stair-like lines). |
 |
 |
 |
 |
 |
 |
 |
 |
| Previous 8-bit |
New 10-bit |
|
 |
|
| Brilliant Color™ |
 |
| A new color processing algorithm and system-level color signal image enhancement processing provide bright, vibrant reproduction of the neutral colors commonly found in videos and natural scenery. The three-stage adjustment function further enhances this breakthrough. |
 |
|
| D65 light standard (color temperature: 6500 K) reproduction |
 |
| For more realistic color reproduction of the visual source, the HC3100 is equipped with a color wheel capable of reproducing the D65 light standard (6500 K). |
 |
|
|
| Motor-driven iris lens with 2-step opening and closing |
 |
|
| 2-3 pull-down for high-precision conversion of film sources |
 |
| The HC3100 features 2-3 pull-down to significantly reduce ”jaggies” in interlace (480i or 576i) movie sources. In addition, the combination of several functions enables each mode -- either high brightness or high picture quality -- to be easily selected according to the image. |
 |
 |
 |
|
| 4x/5x speed-selectable color wheel |
 |
| The HC3100 features 2-3 pull-down to significantly reduce ”jaggies” in interlace (480i or 576i) movie sources. In addition, the combination of several functions enables each mode -- either high brightness or high picture quality -- to be easily selected according to the image. |
 |
 |
6-segment color wheel |
 |
|
| Low mode + iris closed (400 lumens) |
 |
| Although closing the iris suppresses the brightness level, a high contrast of 4500:1 is achieved for rich black and gradations rivaling those of high-end models. Ideal for watching movies with dark scenes. |
 |
 |
 |
|
| User gamma correction |
 |
In addition to the 3 modes of sports, video, and cinema, for times when the normal brightness function cannot address user preferences such as a desire to increase black level reproduction, brighten neutral colors, or suppress highlights when watching a movie, the gamma correction function makes it possible to independently fine-adjust only the black level, neutral color, or white and gradations. |
|
 |
|
|
| Center lens design and front exhaust for installation flexibility |
 |
|
|
|
| HDCP*¹ compatible HDMI*² input terminals |
 |
| The HC3100 is equipped with HDMI input terminals, the next-generation interface standard. Connecting the projector to a DVD player or other device with HDMI output makes it possible to take advantage of the characteristics of DLP full digital processing. Digital processing of all signals with no analog conversion ensures that the image is projected with no deterioration. Color gain control at the time of input is also possible. (when there is a color difference) |
 |
 |
 |
| Terminals on back of unit |
 |
*1 HDCP (High-bandwidth Digital Content Protection) is a copyright protection function for digital interfaces.
*2 HDMI (High-Definition Multimedia Interface) is a next-generation digital interface standard that features additional functions for home electronics, such as the copyright protection function HDCP (High-bandwidth Digital Content Protection), while maintaining compatibility with DVI (Digital Visual Interface) display interface technology.
• HDMI, the HDMI logo, and High-Definition Multimedia Interface are trademarks or registered trademarks of HDMI Licensing LLC. |
 |
|
| Image position and shutter function for movies in the ideal image position |
 |
| Adjustable overscan |
 |
| The overscan rate for images on DVDs and other media can be adjusted between 90% and 100% in one-percent increments (when an HDMI component is connected). |
 |
|
| Trigger terminal |
 |
| The HC3100 is equipped with a screen trigger that synchronizes raising and lowering of an electrically-operated screen with the projector power switch, so projection can begin at the touch of a button. |
 |
|
| Vertical and horizontal trapezoidal distortion correction |
 |
| Digital trapezoidal distortion correction corrects screen distortion within ±40 steps vertically and ±25 steps horizontally (one step is equivalent to approximately one degree). |
 |
|
| Lighted remote control with direct image quality adjustment |
 |
| The image quality can be directly adjusted and the motor-driven iris opened or closed using the remote control. The remote control is also lighted for easy operation even in a dark room. |
 |
 |
 |
 |
 |
|
|
 |