Multimedia Projectors Products
HC4900
HC6000 HC6000(BL) HC5000 HC5000(BL) HC4900        
HC3100 HC3000 HC1500 HC1100 HD4000 HD1000 PK20
Specifications | Dimensions & Terminals | Online Throw Distance Calculator

Mitsubishi Electric’s HC4900 home theater projector will bring a real “at the movies” experience to your screen without hurting your wallet. The model’s unique auto-iris allows for contrast to be adjusted to an impressive 7500:1, giving a high-quality viewing experience.

The HC4900’s fan goes down to an unobtrusive 19dBA in low mode, while its inorganic LCD panel not only produces a more robust picture with smooth transitions and fast response, it also extends the life of the projector.

The model has a 5000-hour-rated lamp life in low mode, further adding to the low cost of ownership. The side access lamp is designed to be changed quickly and easily. Furthermore, powered zoom, focus and lens shift give the projector even more value.

Downloads
DOCUMENTS
PDF Brochure (0.5 MB)
PDF User Manual (9.6 MB)
PDF RS232C Codes (0.2 MB)
SOFTWARE
Throw Distance Calculator Throw Distance Calculator
Options
Spare lamp bulb
VLT-HC5000LP
 
Specifications
Projection System Transmissive liquid crystal system
Panel Specs Panel Size 0.74 type X 3 Aspect ratio 16:9
Number of Pixels 1920 X 1080
Drive System 3 primary color liquid crystal shutter system
Array Stripe pattern
Optical Specs Lens Zoom/focus
(Lens shift)
Mortorized operation (V) 75%,(H)Screen Width 5%
f (mm) 23.5 ~ 37.6
Light Source Lamp 160W
Optical System Mirror color separation / prism synthesis system
Iris / Color wheel spec auto-iris
Picture Size (inches) 50 ~ 300
Images Brightness (lm) 1000
Contrast Ratio 7500:1 (on/off) with iris operation
Resolution PC input VGA (640 X 480) - SXGA (1280 X 1024) (compressed)
Scanning
Frequency
Horizontal (kHz) 15 ~ 100
Vertical (Hz) 50 ~ 120
Input Signal System Video NTSC, NTSC4.43, PAL (including PAL-M,N), SECAM, PAL-60
480i/p, 576i/p, 1080i 60/50, 1080p 60/50/24, 720p
PC PC/AT compatible machines, MAC
Input
Video Analog RGB Mini D-SUB15 pin 1 terminal
Digital RGB HDMI/DVI-D(HDCP) 1 terminal each
Composite RCA Terminal 1 terminal
S S-Video terminal 1 terminal
Component RCA Terminal 1 terminal (Component can be also input to Mini D-sub15 pin)
Serial / RS-232C Standard 1 terminal (D-sub9 pin)
Functions Function / Other Gamma mode 3 patterns + 2 users
Trapezoidal
distortion correction
Vertical Keystone N/A
Horizontal Keystone N/A
Power Supply Voltage AC100-240V 50/60Hz
Power Consumption (W) 250
Weight (kg) 5.6
Main Unit Dimentions Width (mm) 334
Depth (mm) 352
Height (mm) 125
Fan Noise 19dBA (Lamp Low Mode)
Other Supplied Accessories AC power cable, remote control unit,
AA-size batteries, RGB signal cable,RS-232C cable,
User's manual, User's manual CD, Safety manual
NOTE: Specifications are subject to change without notice. Any errors or omissions are unintentional.
3LCD  
*VGA,SXGA is a registered trademark of IBM Corporation of the United States.

Dimensions
Dimensions
Input and Output Terminals
Input and Output Terminals
PAGE TOP PAGE TOP
Online Throw Distance Calculator
Please be aware that the calculated projection distance and value may contain a margin of error. For more detailed calculations, please use the downloadable Throw Distance Calculator.
  Projection Distance
Max.Zoom Min.Zoom
cm
min. 1.5
max. 9.5
cm
min. 2.5
max. 15.2
inch
min. 60
max. 373
inch
min. 98
max. 597
  Screen Size (16:9)
Diagonal Width Height
cm
min. 127
max. 762
cm
min. 111
max. 664
cm
min. 62
max. 374
inch
min. 50
max. 300
inch
min. 44
max. 261
inch
min. 25
max. 147
 
  Projection Distance
Max.Zoom Min.Zoom
cm
min. 1.4
max. 8.7
cm
min. 2.3
max. 13.9
inch
min. 55
max. 342
inch
min. 89
max. 548
  Screen Size (4:3)
Diagonal Width Height
cm
min. 127
max. 762
cm
min. 102
max. 610
cm
min. 76
max. 457
inch
min. 50
max. 300
inch
min. 40
max. 240
inch
min. 30
max. 180
 
Enter value in only one box and then click "calculate"
Floor Mounted
Floor Mounted
Floor Mounted
PAGE TOP PAGE TOP